Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Adjusta-Sheave Series Variable Speed Drives-2

Model 22905 Spring-Loaded Driver Pulleys - Imperial

Adjusta-Sheave Series Variable Speed Drives-2

Model 22905 Spring-Loaded Driver Pulleys - Imperial

Adjusta-Sheave Series Variable Speed Drives-2

Model 22905 Spring-Loaded Driver Pulleys - Imperial

Adjusta-Sheave Series Variable Speed Drives-2

Model 22905 Spring-Loaded Driver Pulleys - Imperial
Description  N/A 22905-1"-PULLEY N/A 22905-1-1/8-PULLEY N/A 22905-1-3/8-PULLEY N/A 22905-1-3/16-PULLEY
Bore Diameter  N/A 1 in N/A 1 1/8 in N/A 1 3/8 in N/A 1 3/16 in
Keyway Size  N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 5/16 x 5/32 in N/A 1/4 x 1/8 in
Model N/A 22905
Type N/A Adjustable Center - Driver
Width N/A 3.560 in
Outside Diameter N/A 10.000 in
Max. Pitch Diameter (Dimension PD) N/A 9.700 in
Min. Pitch Diameter (Dimension PD) N/A 3.280 in
Overall Length N/A 8.250 in
Ratio N/A 3:1
Weight N/A 29.75 lb
Torque Capacity N/A 180.00 in·lb
Motor Power at 1,150 rpm N/A 3.00 hp
Motor Power at 1,750 rpm N/A 5.00 hp
UPC Number N/A 37333 N/A 37334 N/A 37335 N/A 63910
Cubic inches N/A 825.00000 in³