Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Series-2

Model 23210 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series-2

Model 23210 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series-2

Model 23210 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series-2

Model 23210 Spring-Loaded Driver Pulleys - Imperial
Description  N/A 23210-1-3/8-PULLEY N/A 23210-1-5/8-PULLEY N/A 23210-1-7/8-PULLEY N/A 23210-2-1/8-PULLEY
Bore Diameter  N/A 1 3/8 in N/A 1 5/8 in N/A 1 7/8 in N/A 2 1/8 in
Keyway Size  N/A 5/16 x 5/32 in N/A 3/8 x 3/16 in N/A 1/4 x 1/8 in N/A 1/2 x 1/4 in
Model N/A 23210
Type N/A Adjustable Center - Driver
Belt Size N/A 3230HV
Width N/A 4.000 in
Outside Diameter N/A 10.750 in
Max. Pitch Diameter (Dimension PD) N/A 10.350 in
Min. Pitch Diameter (Dimension PD) N/A 4.430 in
Overall Length N/A 9.38 in
Ratio N/A 2.3:1
Weight N/A 42.75 lb
Torque Capacity N/A 360.00 in·lb
Motor Power at 1,150 rpm N/A 7.50 hp
Motor Power at 1,750 rpm N/A 10.00 hp
UPC Number N/A 21930 N/A 21931 N/A 27973 N/A 42453
Cubic inches N/A 1083.97625 in³