Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Series

Model 24430 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series

Model 24430 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series

Model 24430 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series

Model 24430 Spring-Loaded Driver Pulleys - Imperial
Description  N/A 24430-1-5/8-PULLEY N/A 24430-1-7/8-PULLEY N/A 24430-1-3/8-PULLEY N/A 24430-2-1/8-PULLEY
Bore Diameter  N/A 1 5/8 in N/A 1 7/8 in N/A 1 3/8 in N/A 2 1/8 in
Keyway Size  N/A 3/8 x 3/16 in N/A 1/2 x 1/4 in N/A 1/4 x 1/8 in N/A 1/2 x 1/4 in
Model N/A 24430
Type N/A Adjustable Center - Driver
Belt Size N/A 4430V
Outside Diameter N/A 12.500 in
Max. Pitch Diameter (Dimension PD) N/A 12.100 in
Min. Pitch Diameter (Dimension PD) N/A 4.430 in
Overall Length N/A 10.120 in
Ratio N/A 2.7:1
Weight N/A 50 lb N/A 48.80 lb N/A 50 lb N/A 50 lb
Torque Capacity N/A 1080.00 in·lb
Motor Power at 1,150 rpm N/A 20 to 25 hp
Motor Power at 1,750 rpm N/A 25 to 30 hp
UPC Number N/A 22054 N/A 22055 N/A 27969 N/A 37354
Cubic inches N/A 1581.25000 in³