Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Adjustable Motor Bases

Sliding and Tilting Bases
    It is necessary to change the distance between the motor and driven shaft in order to change speed with an adjustable center drive. The best way to do this is with an adjustable motor base. Lovejoy offers four basic types of motor bases to satisfy requirements of space, convenience, interchangeability, motor frame size, and economy.
Sliding Cast Iron Type
    Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
    The original Lovejoy design, made of durable cast iron and steel.
    For remote control in hazardous or inconvenient locations, Lovejoy offers electric servo motor-controlled bases in some models of the cast iron bases, both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel guide rods and adjusting screws are available on some models for severe environments or applications subject to wash down.
Unit of Measure
Items
Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial
Description  N/A 135-MOTOR BASE N/A 145-60-MOTOR BASE N/A 301-MOTOR BASE N/A 302-3-MOTOR BASE N/A 403-MOTOR BASE
Dimension A N/A 13.250 in N/A 16.125 in N/A 18.500 in N/A 19.375 in N/A 21.375 in
Model N/A 135 N/A 145-60 N/A 301 N/A 302-3 N/A 403
Type N/A Pump Mounting Bracket
Material N/A Cast Iron
Application N/A Adjustable Center VSP Drive
Model Compatibility N/A for NEMA Motor Frame Sizes
Contents N/A One Adjustable Motor Base
Dimension B N/A 9.875 in250.83 mm N/A 12.625 in320.68 mm N/A 15.125 in384.18 mm N/A 16.000 in406.40 mm N/A 18.000 in457.20 mm
Dimension C N/A 6.125 in155.58 mm N/A 7.875 in200.03 mm N/A 8.500 in215.90 mm N/A 8.500 in215.90 mm N/A 8.500 in215.90 mm
Dimension D N/A 7.00 in N/A 8.750 in N/A 10.000 in N/A 10.000 in N/A 10.000 in
Min. Dimension E N/A 2.125 in53.98 mm N/A 2.750 in69.85 mm N/A 3.000 in76.20 mm N/A 3.000 in76.20 mm N/A 3.000 in76.20 mm
Max. Dimenson E N/A 8.000 in203.20 mm N/A 10.000 in254.00 mm N/A 13.000 in330.20 mm N/A 13.875 in352.43 mm N/A 15.875 in403.23 mm
Min. Dimension F N/A 0.813 in20.64 mm N/A 1.313 in33.34 mm N/A 1.875 in47.63 mm N/A 1.875 in47.63 mm N/A 1.875 in47.63 mm
Max. Dimension F N/A 2.250 in57.15 mm N/A 3.438 in87.31 mm N/A 3.875 in98.43 mm N/A 3.875 in98.43 mm N/A 3.875 in98.43 mm
Dimension G N/A 11.125 in282.58 mm N/A 13.875 in352.43 mm N/A 16.375 in415.93 mm N/A 17.250 in438.15 mm N/A 19.250 in488.95 mm
Slot (Dimension H) N/A 0.375 in9.53 mm N/A 0.406 in10.32 mm N/A 0.406 in10.32 mm N/A 0.406 in10.32 mm N/A 0.406 in10.32 mm
Dimension I N/A 0.688 in17.46 mm N/A 2.500 in63.50 mm N/A 3.000 in76.20 mm N/A 3.000 in76.20 mm N/A 3.000 in76.20 mm
Dimension J N/A 0.375 in9.53 mm N/A 2.500 in63.50 mm N/A 2.125 in53.98 mm N/A 2.125 in53.98 mm N/A 2.125 in53.98 mm
Dimension K N/A 2.500 in63.50 mm N/A 3.000 in76.20 mm N/A 3.500 in88.90 mm N/A 3.500 in88.90 mm N/A 3.500 in88.90 mm
Dimension L N/A 0.313 in7.94 mm N/A 0.375 in9.53 mm N/A 0.375 in9.53 mm N/A 0.375 in9.53 mm N/A 0.375 in9.53 mm
Dimension M N/A 2.500 in63.50 mm N/A 4.125 in104.78 mm N/A 4.125 in104.78 mm N/A 4.125 in104.78 mm N/A 4.125 in104.78 mm
Dimension N N/A 0.438 in11.11 mm N/A 0.438 in11.11 mm N/A 0.750 in19.05 mm N/A 0.750 in19.05 mm N/A 0.750 in19.05 mm
Slot (Dimension O) N/A 0.375 in9.53 mm N/A 0.406 in10.32 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm
Dimension P N/A 0.375 in9.53 mm N/A 0.281 in7.14 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm
Dimension Q N/A 2.125 in53.98 mm
Dimension R N/A 0.625 in15.88 mm N/A 0.813 in20.64 mm N/A 0.813 in20.64 mm N/A 0.813 in20.64 mm N/A 0.813 in20.64 mm
Dimension S N/A 1.125 in28.58 mm N/A 1.375 in34.93 mm N/A 1.500 in38.10 mm N/A 1.500 in38.10 mm N/A 1.500 in38.10 mm
Dimension T N/A 3.250 in N/A 4.750 in N/A 5.0 in N/A 5.0 in N/A 5.0 in
Dimension U N/A 1.250 in31.75 mm N/A 1.250 in31.75 mm N/A 2.000 in50.80 mm N/A 2.000 in50.80 mm N/A 2.000 in50.80 mm
Dimension W N/A 5.625 in142.88 mm N/A 8.000 in203.20 mm N/A 9.313 in236.54 mm N/A 9.313 in236.54 mm N/A 9.313 in236.54 mm
Dimension X N/A 8.625 in219.08 mm N/A 11.375 in288.93 mm N/A 13.375 in339.73 mm N/A 13.250 in336.55 mm N/A 15.250 in387.35 mm
Diameter (Dimension Y) N/A 0.500 in N/A 0.625 in N/A 0.875 in N/A 0.875 in N/A 0.875 in
Diameter (Dimension Z) N/A 0.375 in N/A 0.500 in N/A 0.625 in N/A 0.625 in N/A 0.625 in
Weight N/A 6.06 lb N/A 11.43 lb N/A 18.13 lb N/A 19.38 lb N/A 19.50 lb
UPC Number N/A 19714 N/A 19718 N/A 19763 N/A 19781 N/A 19902
NEMA Frame Motor Size N/A 45, 56 N/A 56, 143T N/A 143T, 145T, 182T, 184T N/A 143T, 145T, 182T, 184T N/A 143T, 145T, 182T, 184T
Cubic inches N/A 301.43750 in³ N/A 670.19531 in³ N/A 925.00000 in³ N/A 968.75000 in³ N/A 1068.75000 in³