Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Sliding Dovetail Type
Models: 48/56 LA and 48/56 LB
    These are the most compact, lowest-priced sliding motor bases offered by Lovejoy.
    The Model 48/56 LA comes with a convenient hexagon head adjusting screw for use with your adjustable or socket wrench for fast speed change, and has a profile height of only 1-1/2 inches. The Model 48/56 LB is equipped with a hand wheel and riser blocks that make tool-free adjustment quick and easy.
Unit of Measure
Items
Sliding Dovetail Type Motor Bases - Imperial

Sliding Dovetail Type Motor Bases - Imperial

Sliding Dovetail Type Motor Bases - Imperial

Sliding Dovetail Type Motor Bases - Imperial
Description  N/A 48/56 LA-MOTOR BASE N/A 48/56 LB-MOTOR BASE
Length N/A 11.000 in
Model N/A 48/56 LA N/A 48/56 LB
Type N/A Pump Mounting Bracket
Height N/A 3.00 in
Depth N/A 6.250 in
Material N/A Steel
Application N/A Adjustable Center VSP Drive
Model Compatibility N/A for NEMA Motor Frame Sizes
Contents N/A One Adjustable Motor Base
Weight N/A 4.25 lb N/A 5.75 lb
UPC Number N/A 19916 N/A 19917
NEMA Frame Motor Size N/A 48, 56
Cubic inches N/A 206.25000 in³