Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.
Unit of Measure
Items
CW & CG Image

Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy

CW & CG Image

Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy

CW & CG Image

Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy

CW & CG Image

Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy

CW & CG Image

Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .2500 in
W - Ball Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .375 in
H - Head Width N/A .234 in N/A .234 in N/A .250 in N/A .250 in N/A .250 in
A - Base to Center N/A 1.062 in N/A 1.062 in N/A 1.312 in N/A 1.312 in N/A 1.312 in
D - Head Diameter N/A .625 in N/A .625 in N/A .750 in N/A .750 in N/A .750 in
K - Shank Diameter N/A .406 in N/A .406 in N/A .469 in N/A .469 in N/A .469 in
J - Wrench Flat Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .375 in
Ball Diameter N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .500 in
C - Thread Depth [inch] N/A .500 in N/A .500 in N/A .687 in N/A .687 in N/A .687 in
Thread Size N/A 10-32 N/A 10-32 N/A 1/4-28 N/A 1/4-28 N/A 1/4-28
Thread Class N/A UNF-2B N/A UNF-2B-LH N/A UNF-2B N/A UNF-2B-LH N/A UNF-2B
a - Misalignment Angle Clevis Mounted N/A 20 º N/A 20 º N/A 27 º N/A 27 º N/A 27 º
Ultimate Radial Static Load Capacity N/A 2,079 lbs N/A 2,079 lbs N/A 3,208 lbs N/A 3,208 lbs N/A Consult Engineering Department
Approximate Brg. Weight N/A .04 lb N/A .04 lb N/A .05 lb N/A .05 lb N/A .05 lb
Options N/A Stud
Type of Lubrication N/A None N/A None N/A None N/A None N/A Flush Fitting