Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MM-2 Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision |
MB-2 Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision |
MM-3 Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision |
MB-3 Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision |
MM-3F Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1250 in | N/A .1250 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
| W - Ball Width | N/A .250 in | N/A .250 in | N/A .312 in | N/A .312 in | N/A .312 in | |||||
| H - Head Width | N/A .187 in | N/A .187 in | N/A .250 in | N/A .250 in | N/A .250 in | |||||
| A - Base to Center | N/A .937 in | N/A .937 in | N/A 1.250 in | N/A 1.250 in | N/A 1.250 in | |||||
| D - Head Diameter | N/A .500 in | N/A .500 in | N/A .625 in | N/A .625 in | N/A .625 in | |||||
| Ball Diameter | N/A .312 in | N/A .312 in | N/A .437 in | N/A .437 in | N/A .437 in | |||||
| C - Thread Length | N/A .562 in | N/A .562 in | N/A .750 in | N/A .750 in | N/A .750 in | |||||
| Thread Size | N/A 6-32 | N/A 6-32 | N/A 10-32 | N/A 10-32 | N/A 10-32 | |||||
| Thread Class | N/A UNC-3A | N/A UNC-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 16 º | N/A 16 º | N/A 13 º | N/A 13 º | N/A 13 º | |||||
| Ultimate Radial Static Load Capacity | N/A 502 lbs | N/A 502 lbs | N/A 1,169 lbs | N/A 1,169 lbs | N/A Consult Engineering Department | |||||
| Approximate Brg. Weight | N/A .01 lb | N/A .01 lb | N/A .03 lb | N/A .03 lb | N/A .03 lb | |||||
| Options | N/A | N/A | N/A Stud | N/A Stud | N/A Stud | |||||
| Type of Lubrication | N/A None | N/A None | N/A None | N/A None | N/A Flush Fitting | |||||
|
|
||||||||||