The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items | 
                                
                                                             VCW-5 Aurora Bearing VCW & VCG Series Female Rod Ends - General Purpose - Economy - Self-Lubricating  | 
                        
                                
                                                             VCG-5 Aurora Bearing VCW & VCG Series Female Rod Ends - General Purpose - Economy - Self-Lubricating  | 
                        
                                
                                                             VCW-6 Aurora Bearing VCW & VCG Series Female Rod Ends - General Purpose - Economy - Self-Lubricating  | 
                        
                                
                                                             VCG-6 Aurora Bearing VCW & VCG Series Female Rod Ends - General Purpose - Economy - Self-Lubricating  | 
                        
                                
                                                             VCW-7 Aurora Bearing VCW & VCG Series Female Rod Ends - General Purpose - Economy - Self-Lubricating  | 
                |||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A .3125 in | N/A .3125 in | N/A .3750 in | N/A .3750 in | N/A .4375 in | |||||
| W - Ball Width | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .562 in | |||||
| H - Head Width | N/A .312 in | N/A .312 in | N/A .359 in | N/A .359 in | N/A .406 in | |||||
| A - Base to Center | N/A 1.375 in | N/A 1.375 in | N/A 1.625 in | N/A 1.625 in | N/A 1.812 in | |||||
| D - Head Diameter | N/A .875 in | N/A .875 in | N/A 1.000 in | N/A 1.000 in | N/A 1.125 in | |||||
| K - Shank Diameter | N/A .500 in | N/A .500 in | N/A .687 in | N/A .687 in | N/A .750 in | |||||
| J - Wrench Flat Width | N/A .437 in | N/A .437 in | N/A .562 in | N/A .562 in | N/A .625 in | |||||
| Ball Diameter | N/A .593 in | N/A .593 in | N/A .687 in | N/A .687 in | N/A .781 in | |||||
| C - Thread Depth [inch] | N/A .687 in | N/A .687 in | N/A .812 in | N/A .812 in | N/A .937 in | |||||
| Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 3/8-24 | N/A 3/8-24 | N/A 7/16-20 | |||||
| Thread Class | N/A UNF-2B | N/A UNF-2B-LH | N/A UNF-2B | N/A UNF-2B-LH | N/A UNF-2B | |||||
| a - Misalignment Angle Clevis Mounted | N/A 18 º | N/A 18 º | N/A 18 º | N/A 18 º | N/A 17 º | |||||
| Ultimate Radial Static Load Capacity | N/A 2,623 lbs | N/A 2,623 lbs | N/A 3,643 lbs | N/A 3,643 lbs | N/A 4,464 lbs | |||||
| Approximate Brg. Weight | N/A .08 lb | N/A .08 lb | N/A .13 lb | N/A .13 lb | N/A .18 lb | |||||
| Options | N/A Stud | |||||||||
| 
                         | 
                ||||||||||