Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
CAM-5 Aurora Bearing CAM & CAB Series Male Rod Ends - High Strength - Economy Series |
CAB-5 Aurora Bearing CAM & CAB Series Male Rod Ends - High Strength - Economy Series |
CAM-6 Aurora Bearing CAM & CAB Series Male Rod Ends - High Strength - Economy Series |
CAB-6 Aurora Bearing CAM & CAB Series Male Rod Ends - High Strength - Economy Series |
CAM-6F Aurora Bearing CAM & CAB Series Male Rod Ends - High Strength - Economy Series |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .3125 in | N/A .3125 in | N/A .3750 in | N/A .3750 in | N/A .3750 in | |||||
| W - Ball Width | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .500 in | |||||
| H - Head Width | N/A .312 in | N/A .312 in | N/A .359 in | N/A .359 in | N/A .359 in | |||||
| A - Base to Center | N/A 1.875 in | N/A 1.875 in | N/A 1.938 in | N/A 1.938 in | N/A 1.938 in | |||||
| D - Head Diameter | N/A .875 in | N/A .875 in | N/A 1.000 in | N/A 1.000 in | N/A 1.000 in | |||||
| Ball Diameter | N/A .625 in | N/A .625 in | N/A .719 in | N/A .719 in | N/A .719 in | |||||
| C - Thread Length | N/A 1.250 in | |||||||||
| Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 3/8-24 | N/A 3/8-24 | N/A 3/8-24 | |||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 22 º | |||||||||
| Ultimate Radial Static Load Capacity | N/A 6,684 lbs | N/A 6,684 lbs | N/A 9,088 lbs | N/A 9,088 lbs | N/A Consult Engineering Department | |||||
| Approximate Brg. Weight | N/A .07 lb | N/A .07 lb | N/A .11 lb | N/A .11 lb | N/A .11 lb | |||||
| Options | N/A Stud | |||||||||
| Type of Lubrication | N/A None | N/A None | N/A None | N/A None | N/A Flush Fitting | |||||
|
|
||||||||||