The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
AW-3T Aurora Bearing AW-T & AG-T Series Female Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
AG-3T Aurora Bearing AW-T & AG-T Series Female Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
AW-4T Aurora Bearing AW-T & AG-T Series Female Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
AG-4T Aurora Bearing AW-T & AG-T Series Female Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
AW-5T Aurora Bearing AW-T & AG-T Series Female Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
| W - Ball Width | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .437 in | |||||
| H - Head Width | N/A .250 in | N/A .250 in | N/A .281 in | N/A .281 in | N/A .344 in | |||||
| A - Base to Center | N/A 1.062 in | N/A 1.062 in | N/A 1.312 in | N/A 1.312 in | N/A 1.375 in | |||||
| D - Head Diameter | N/A .625 in | N/A .625 in | N/A .750 in | N/A .750 in | N/A .875 in | |||||
| K - Shank Diameter | N/A .406 in | N/A .406 in | N/A .469 in | N/A .469 in | N/A .500 in | |||||
| J - Wrench Flat Width | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .437 in | |||||
| Ball Diameter | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .625 in | |||||
| C - Thread Depth [inch] | N/A .562 in | N/A .562 in | N/A .750 in | N/A .750 in | N/A .750 in | |||||
| Thread Size | N/A 10-32 | N/A 10-32 | N/A 1/4-28 | N/A 1/4-28 | N/A 5/16-24 | |||||
| Thread Class | N/A UNF-3B | N/A UNF-3B-LH | N/A UNF-3B | N/A UNF-3B-LH | N/A UNF-3B | |||||
| a - Misalignment Angle Clevis Mounted | N/A 13 º | N/A 13 º | N/A 16 º | N/A 16 º | N/A 14 º | |||||
| Ultimate Radial Static Load Capacity | N/A 3,733 lbs | N/A 3,733 lbs | N/A 6,190 lbs | N/A 6,190 lbs | N/A 7,639 lbs | |||||
| Approximate Brg. Weight | N/A .04 lb | N/A .04 lb | N/A .06 lb | N/A .06 lb | N/A .09 lb | |||||
| Options | N/A Stud | |||||||||
|
|
||||||||||