Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Sintered brass - oil impregnated.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: BM-6Z = Zerk Type Fitting BM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: BM-8S.
Unit of Measure
Items
SM & SB Image

Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty

SM & SB Image

Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty

SM & SB Image

Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty

SM & SB Image

Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty

SM & SB Image

Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .1900 in
W - Ball Width N/A .312 in
H - Head Width N/A .250 in
A - Base to Center N/A 1.250 in
D - Head Diameter N/A .625 in
Ball Diameter N/A .437 in
C - Thread Length N/A .750 in
Thread Size N/A 10-32
Thread Class N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A
a - Misalignment Angle Clevis Mounted N/A 13 º
Ultimate Radial Static Load Capacity N/A 1,169 lbs N/A 1,169 lbs N/A Consult Engineering Department N/A Consult Engineering Department N/A Consult Engineering Department
Approximate Brg. Weight N/A .03 lb
Options N/A Stud
Type of Lubrication N/A None N/A None N/A Flush Fitting N/A Flush Fitting N/A Zerk Fitting