The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items | 
                                
                                                             BW-3 Aurora Bearing BW & BG Series Female Rod Ends - General Purpose - Light Duty  | 
                        
                                
                                                             BG-3 Aurora Bearing BW & BG Series Female Rod Ends - General Purpose - Light Duty  | 
                        
                                
                                                             BW-3F Aurora Bearing BW & BG Series Female Rod Ends - General Purpose - Light Duty  | 
                        
                                
                                                             BG-3F Aurora Bearing BW & BG Series Female Rod Ends - General Purpose - Light Duty  | 
                        
                                
                                                             BW-3Z Aurora Bearing BW & BG Series Female Rod Ends - General Purpose - Light Duty  | 
                |||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A .1900 in | |||||||||
| W - Ball Width | N/A .312 in | |||||||||
| H - Head Width | N/A .250 in | |||||||||
| A - Base to Center | N/A 1.062 in | |||||||||
| D - Head Diameter | N/A .625 in | |||||||||
| K - Shank Diameter | N/A .406 in | |||||||||
| J - Wrench Flat Width | N/A .312 in | |||||||||
| Ball Diameter | N/A .437 in | |||||||||
| C - Thread Depth [inch] | N/A .562 in | |||||||||
| Thread Size | N/A 10-32 | |||||||||
| Thread Class | N/A UNF-2B | N/A UNF-2B-LH | N/A UNF-2B | N/A UNF-2B-LH | N/A UNF-2B | |||||
| a - Misalignment Angle Clevis Mounted | N/A 13 º | |||||||||
| Ultimate Radial Static Load Capacity | N/A 1,531 lbs | N/A 1,531 lbs | N/A Consult Engineering Department | N/A Consult Engineering Department | N/A Consult Engineering Department | |||||
| Approximate Brg. Weight | N/A .04 lb | |||||||||
| Options | N/A Stud | |||||||||
| Type of Lubrication | N/A None | N/A None | N/A Flush Fitting | N/A Flush Fitting | N/A Zerk Fitting | |||||
| 
                         | 
                ||||||||||