Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
This series features a molded race compound designed to provide low friction.
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Molded, self-lubricating, reinforced Nylon.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SPM-8S.
Unit of Measure
Items
SPM & SPB Image

Aurora Bearing SPM & SPB Series Male Rod Ends - Molded Race - Economy

SPM & SPB Image

Aurora Bearing SPM & SPB Series Male Rod Ends - Molded Race - Economy

SPM & SPB Image

Aurora Bearing SPM & SPB Series Male Rod Ends - Molded Race - Economy

SPM & SPB Image

Aurora Bearing SPM & SPB Series Male Rod Ends - Molded Race - Economy

SPM & SPB Image

Aurora Bearing SPM & SPB Series Male Rod Ends - Molded Race - Economy
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
W - Ball Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .437 in
H - Head Width N/A .250 in N/A .250 in N/A .281 in N/A .281 in N/A .344 in
A - Base to Center N/A 1.250 in N/A 1.250 in N/A 1.562 in N/A 1.562 in N/A 1.875 in
D - Head Diameter N/A .625 in N/A .625 in N/A .750 in N/A .750 in N/A .875 in
Ball Diameter N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .625 in
C - Thread Length N/A .750 in N/A .750 in N/A 1.000 in N/A 1.000 in N/A 1.250 in
Thread Size N/A 10-32 N/A 10-32 N/A 1/4-28 N/A 1/4-28 N/A 5/16-24
Thread Class N/A UNF-2A N/A UNF-2A-LH N/A UNF-2A N/A UNF-2A-LH N/A UNF-2A
a - Misalignment Angle Clevis Mounted N/A 13 º N/A 13 º N/A 16 º N/A 16 º N/A 14 º
Ultimate Radial Static Load Capacity N/A 1,210 lbs N/A 1,210 lbs N/A 2,470 lbs N/A 2,470 lbs N/A 2,740 lbs
Approximate Brg. Weight N/A .02 lb N/A .02 lb N/A .04 lb N/A .04 lb N/A .07 lb
Options N/A Stud