Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
CW-3S Aurora Bearing CW-S & CG-S Series Female Rod Ends with Studs - General Purpose - Economy |
CG-3S Aurora Bearing CW-S & CG-S Series Female Rod Ends with Studs - General Purpose - Economy |
CW-4S Aurora Bearing CW-S & CG-S Series Female Rod Ends with Studs - General Purpose - Economy |
CG-4S Aurora Bearing CW-S & CG-S Series Female Rod Ends with Studs - General Purpose - Economy |
CW-5S Aurora Bearing CW-S & CG-S Series Female Rod Ends with Studs - General Purpose - Economy |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| W - Ball Width | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .437 in | |||||
| H - Head Width | N/A .234 in | N/A .234 in | N/A .250 in | N/A .250 in | N/A .312 in | |||||
| A - Base to Center | N/A 1.062 in | N/A 1.062 in | N/A 1.312 in | N/A 1.312 in | N/A 1.375 in | |||||
| D - Head Diameter | N/A .625 in | N/A .625 in | N/A .750 in | N/A .750 in | N/A .875 in | |||||
| K - Shank Diameter | N/A .406 in | N/A .406 in | N/A .469 in | N/A .469 in | N/A .500 in | |||||
| J - Wrench Flat Width | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .437 in | |||||
| Ball Diameter | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .625 in | |||||
| C - Thread Depth [inch] | N/A .500 in | N/A .500 in | N/A .687 in | N/A .687 in | N/A .687 in | |||||
| L - Center to End of Stud | N/A 1.000 in | N/A 1.000 in | N/A 1.031 in | N/A 1.031 in | N/A 1.219 in | |||||
| N - Stud Shank Length | N/A .500 in | N/A .500 in | N/A .562 in | N/A .562 in | N/A .687 in | |||||
| M - Stud Thread Length | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .593 in | |||||
| Thread Size | N/A 10-32 | N/A 10-32 | N/A 1/4-28 | N/A 1/4-28 | N/A 5/16-24 | |||||
| Thread Class | N/A UNF-2B | N/A UNF-2B-LH | N/A UNF-2B | N/A UNF-2B-LH | N/A UNF-2B | |||||
| Thread Class Stud | N/A UNF-2A | |||||||||
| Hex Stud | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .438 in | |||||
| a - Misalignment Angle Clevis Total | N/A 45 º | N/A 45 º | N/A 43 º | N/A 43 º | N/A 46 º | |||||
| Ultimate Radial Static Load Capacity | N/A 240 lbs | N/A 240 lbs | N/A 442 lbs | N/A 442 lbs | N/A 715 lbs | |||||
| Approximate Brg. Weight | N/A .05 lb | N/A .05 lb | N/A .06 lb | N/A .06 lb | N/A .11 lb | |||||
|
Lubrication Options |
N/A None | N/A None | N/A Zerk Fitting or Flush Fitting | N/A Zerk Fitting or Flush Fitting | N/A Zerk Fitting or Flush Fitting | |||||
|
Grease Fitting Location |
N/A | N/A | N/A Right Hand or Left Hand | N/A Right Hand or Left Hand | N/A Right Hand or Left Hand | |||||
|
|
||||||||||