Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-6Z = Zerk Type Fitting MW-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-8T.
Unit of Measure
Items
MW & MG Image

Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision

MW & MG Image

Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision

MW & MG Image

Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision

MW & MG Image

Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision

MW & MG Image

Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .1250 in N/A .1250 in N/A .1900 in N/A .1900 in N/A .1900 in
W - Ball Width N/A .250 in N/A .250 in N/A .312 in N/A .312 in N/A .312 in
H - Head Width N/A .187 in N/A .187 in N/A .250 in N/A .250 in N/A .250 in
A - Base to Center N/A .812 in N/A .812 in N/A 1.062 in N/A 1.062 in N/A 1.062 in
D - Head Diameter N/A .500 in N/A .500 in N/A .625 in N/A .625 in N/A .625 in
K - Shank Diameter N/A .312 in N/A .312 in N/A .406 in N/A .406 in N/A .406 in
J - Wrench Flat Width N/A .250 in N/A .250 in N/A .312 in N/A .312 in N/A .312 in
Ball Diameter N/A .312 in N/A .312 in N/A .437 in N/A .437 in N/A .437 in
C - Thread Depth [inch] N/A .437 in N/A .437 in N/A .562 in N/A .562 in N/A .562 in
Thread Size N/A 6-32 N/A 6-32 N/A 10-32 N/A 10-32 N/A 10-32
Thread Class N/A UNC-2B N/A UNC-2B-LH N/A UNF-2B N/A UNF-2B-LH N/A UNF-2B
a - Misalignment Angle Clevis Mounted N/A 16 º N/A 16 º N/A 13 º N/A 13 º N/A 13 º
Ultimate Radial Static Load Capacity N/A 1,202 lbs N/A 1,202 lbs N/A 1,531 lbs N/A 1,531 lbs N/A Consult Engineering Department
Approximate Brg. Weight N/A .02 lb N/A .02 lb N/A .04 lb N/A .04 lb N/A .04 lb
Options N/A N/A N/A Stud N/A Stud N/A Stud
Type of Lubrication N/A None N/A None N/A None N/A None N/A Flush Fitting