The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MM-20T Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating |
MB-20T Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating |
AM-20T Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating |
AB-20T Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating |
MM-24T Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A 1.2500 in | N/A 1.2500 in | N/A 1.2500 in | N/A 1.2500 in | N/A 1.5000 in | |||||
| W - Ball Width | N/A 1.187 in | N/A 1.187 in | N/A 1.187 in | N/A 1.187 in | N/A 1.375 in | |||||
| H - Head Width | N/A 1.000 in | N/A 1.000 in | N/A 1.000 in | N/A 1.000 in | N/A 1.125 in | |||||
| A - Base to Center | N/A 4.125 in | N/A 4.125 in | N/A 4.125 in | N/A 4.125 in | N/A 5.375 in | |||||
| D - Head Diameter | N/A 2.750 in | N/A 2.750 in | N/A 2.750 in | N/A 2.750 in | N/A 3.500 in | |||||
| Ball Diameter | N/A 2.000 in | N/A 2.000 in | N/A 2.000 in | N/A 2.000 in | N/A 2.312 in | |||||
| C - Thread Length | N/A 2.125 in | N/A 2.125 in | N/A 2.125 in | N/A 2.125 in | N/A 3.000 in | |||||
| Thread Size | N/A 1 1/4-12 | N/A 1 1/4-12 | N/A 1 1/4-12 | N/A 1 1/4-12 | N/A 1 1/2-12 | |||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 9.00 º | N/A 9.00 º | N/A 9.00 º | N/A 9.00 º | N/A 8.75 º | |||||
| Ultimate Radial Static Load Capacity | N/A 31,480 lbs | N/A 31,480 lbs | N/A 65,047 lbs | N/A 65,047 lbs | N/A 66,264 lbs | |||||
| Approximate Brg. Weight | N/A 2.41 lb | N/A 2.41 lb | N/A 2.41 lb | N/A 2.41 lb | N/A 4.75 lb | |||||
|
|
||||||||||