Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
CW-5ET Aurora Bearing CW-ET & CG-ET Series Stainless Steel Female Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
CG-5ET Aurora Bearing CW-ET & CG-ET Series Stainless Steel Female Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
CW-6ET Aurora Bearing CW-ET & CG-ET Series Stainless Steel Female Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
CG-6ET Aurora Bearing CW-ET & CG-ET Series Stainless Steel Female Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
CW-7ET Aurora Bearing CW-ET & CG-ET Series Stainless Steel Female Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A .3125 in | N/A .3125 in | N/A .3750 in | N/A .3750 in | N/A .4375 in | |||||
| W - Ball Width | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .562 in | |||||
| H - Head Width | N/A .312 in | N/A .312 in | N/A .359 in | N/A .359 in | N/A .406 in | |||||
| A - Base to Center | N/A 1.375 in | N/A 1.375 in | N/A 1.625 in | N/A 1.625 in | N/A 1.812 in | |||||
| D - Head Diameter | N/A .875 in | N/A .875 in | N/A 1.000 in | N/A 1.000 in | N/A 1.125 in | |||||
| K - Shank Diameter | N/A .500 in | N/A .500 in | N/A .687 in | N/A .687 in | N/A .750 in | |||||
| J - Wrench Flat Width | N/A .437 in | N/A .437 in | N/A .562 in | N/A .562 in | N/A .625 in | |||||
| Ball Diameter | N/A .593 in | N/A .593 in | N/A .687 in | N/A .687 in | N/A .781 in | |||||
| C - Thread Depth [inch] | N/A .687 in | N/A .687 in | N/A .812 in | N/A .812 in | N/A .937 in | |||||
| Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 3/8-24 | N/A 3/8-24 | N/A 7/16-20 | |||||
| Thread Class | N/A UNF-2B | N/A UNF-2B-LH | N/A UNF-2B | N/A UNF-2B-LH | N/A UNF-2B | |||||
| a - Misalignment Angle Clevis Mounted | N/A 18 º | N/A 18 º | N/A 18 º | N/A 18 º | N/A 17 º | |||||
| Ultimate Radial Static Load Capacity | N/A 6,451 lbs | N/A 6,451 lbs | N/A 8,627 lbs | N/A 8,627 lbs | N/A 9,370 lbs | |||||
| Approximate Brg. Weight | N/A .08 lb | N/A .08 lb | N/A .13 lb | N/A .13 lb | N/A .18 lb | |||||
| Options | N/A Stud | |||||||||
|
|
||||||||||