Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG. option).
  • Bushing – 17-4 PH stainless steel - heat treated - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CM-8ETS.
Unit of Measure
Items
CM-ET & CB-ET Image

Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating

CM-ET & CB-ET Image

Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating

CM-ET & CB-ET Image

Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating

CM-ET & CB-ET Image

Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating

CM-ET & CB-ET Image

Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .3125 in N/A .3125 in N/A .3750 in N/A .3750 in N/A .4375 in
W - Ball Width N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .562 in
H - Head Width N/A .312 in N/A .312 in N/A .359 in N/A .359 in N/A .406 in
A - Base to Center N/A 1.875 in N/A 1.875 in N/A 1.938 in N/A 1.938 in N/A 2.125 in
D - Head Diameter N/A .875 in N/A .875 in N/A 1.000 in N/A 1.000 in N/A 1.125 in
Ball Diameter N/A .593 in N/A .593 in N/A .687 in N/A .687 in N/A .781 in
C - Thread Length N/A 1.250 in N/A 1.250 in N/A 1.250 in N/A 1.250 in N/A 1.375 in
Thread Size N/A 5/16-24 N/A 5/16-24 N/A 3/8-24 N/A 3/8-24 N/A 7/16-20
Thread Class N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A
a - Misalignment Angle Clevis Mounted N/A 18 º N/A 18 º N/A 18 º N/A 18 º N/A 17 º
Ultimate Radial Static Load Capacity N/A 6,451 lbs N/A 6,451 lbs N/A 8,627 lbs N/A 8,627 lbs N/A 9,370 lbs
Approximate Brg. Weight N/A .07 lb N/A .07 lb N/A .11 lb N/A .11 lb N/A .15 lb
Options N/A Stud