Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514448973 AL Type Hubs without Keyway - Metric Bores |
68514456137 AL Type Hubs without Keyway - Metric Bores |
||
| Description | N/A AL075-HUB-8MMH7-NKW | N/A AL075-HUB-20MMH7-NKW | ||
| Bore Size | N/A 8 in8.00 mm | N/A 20 in20.00 mm | ||
| Coupling Size | N/A AL075 | |||
| Hub Style | N/A 2 | |||
| Coupling Type | N/A Jaw | |||
| Material | N/A Aluminum | |||
| Keyway Size (W x D) | N/A No Keyway | |||
| Length thru Bore | N/A 0.810 in20.57 mm | |||
| Overall Length | N/A 2.12 in53.85 mm | |||
| Color | N/A Silver | |||
| Nominal Torque | N/A 90.00 in·lb10.17 N·m | |||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | |||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.875 in22.00 mm | |||
| Hub Length | N/A 1.310 in33.27 mm | |||
| Max. Speed | N/A 11000.00 rpm | |||
| Dimension G | N/A 0.5 in12.7 mm | |||
| Outside Diameter | N/A 1.530 in38.86 mm | |||
| Dimension SL | N/A .31 in7.87 mm | |||
| Moment of Inertia (Solid) WR2 | N/A 0.121 lb·in² | |||
| Rated HP at 100 rpm | N/A .14 hp | |||
| Rated HP at 1,200 rpm | N/A 1.68 hp | |||
| Rated HP at 1,800 rpm | N/A 2.57 hp | |||
| Rated HP at 3,600 rpm | N/A 5.04 hp | |||
| # of Jaws | N/A 3 | |||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||
| Weight | N/A 0.16 lb | |||
| Weight - Solid | N/A 0.30 lb | |||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.40 lb | |||
| Cubic inches | N/A 4.01188 in³ | |||
|
|
||||