Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Design Units N/A Metric
d - Bore N/A 10 mm N/A 12 mm N/A 12 mm N/A 12 mm N/A 15 mm
D - Outer Diameter N/A 1.1811 in30 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 1.3780 in35 mm
C - Ring Width N/A 0.562 in14.27 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm
Contact Angle N/A 20 º
C0 - Static Radial Rating N/A 1140 lbf5060 N N/A 1060 lbf4700 N N/A 1060 lbf4700 N N/A 1060 lbf4700 N N/A 1600 lbf7100 N
Ce - Dynamic Radial Rating1 N/A 2400 lbf10600 N N/A 2040 lbf9060 N N/A 2040 lbf9060 N N/A 2040 lbf9060 N N/A 3050 lbf13500 N
Ball Type N/A STEEL
Cage Type N/A Molded N/A Molded N/A Molded N/A Molded N/A Snap In
Bearing Weight N/A 0.054 Kg0.12 lb N/A 0.068 Kg0.15 lb N/A 0.068 Kg0.15 lb N/A 0.068 Kg0.15 lb N/A 0.073 Kg0.16 lb
R - Inner Ring "To Clear" Radius2 N/A 0.024 in0.60 mm
r - Outer Ring "To Clear" Radius3 N/A 0.024 in0.6 mm
da - Inner Ring Backing Diameter N/A 0.640 in16.256 mm N/A 0.6100 in15.494 mm N/A 0.6100 in15.494 mm N/A 0.6100 in15.494 mm N/A 0.720 in18.290 mm
Da - Outer Ring Backing Diameter N/A 0.946 in24.028 mm N/A 1.055 in26.797 mm N/A 1.055 in26.797 mm N/A 1.055 in26.797 mm N/A 1.165 in29.600 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.