Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Items
Angular Contact Ball Bearings 

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

Angular Contact Ball Bearings 

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

Angular Contact Ball Bearings 

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

Angular Contact Ball Bearings 

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

Angular Contact Ball Bearings 

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
d - Bore N/A 12 mm N/A 15 mm N/A 15 mm N/A 15 mm N/A 17 mm
D - Outer Diameter N/A 1.2598 in32 mm N/A 1.3780 in35 mm N/A 1.3780 in35 mm N/A 1.3780 in35 mm N/A 1.5748 in40 mm
Bearing Width N/A 0.3937 in10 mm N/A 0.4331 in11 mm N/A 0.4331 in11 mm N/A 0.4331 in11 mm N/A 0.4727 in12 mm
Contact Angle N/A 20 º
C0 - Static Radial Rating N/A 630 lbf2790 N N/A 1060 lbf4700 N N/A 1060 lbf4700 N N/A 1060 lbf4700 N N/A 1560 lbf6930 N
Ce - Dynamic Radial Rating1 N/A 1600 lbf7100 N N/A 2320 lbf10300 N N/A 2320 lbf10300 N N/A 2320 lbf10300 N N/A 3200 lbf14200 N
Limiting Speed (Grease) N/A
Limiting Speed (Oil) N/A
Ball Type N/A STEEL
Cage Type N/A Nylon Cage
Bearing Weight N/A 0.036 Kg0.08 lb N/A 0.045 Kg0.1 lb N/A 0.045 Kg0.1 lb N/A 0.045 Kg0.1 lb N/A 0.068 Kg0.15 lb
Design Units N/A Metric
R - Inner Ring "To Clear" Radius2 N/A 0.024 in0.60 mm
r - Outer Ring "To Clear" Radius3 N/A 0.024 in0.6 mm
da - Inner Ring Backing Diameter N/A 0.7275 in18.480 mm N/A 0.8836 in22.440 mm N/A 0.8836 in22.440 mm N/A 0.8836 in22.440 mm N/A 0.9215 in23.410 mm
Da - Outer Ring Backing Diameter N/A 1.0165 in25.820 mm N/A 1.159 in29.440 mm N/A 1.159 in29.440 mm N/A 1.159 in29.440 mm N/A 1.319 in33.500 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.