Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
3201 ATN1 Timken® Double Row Angular Contact Ball Bearings (3200, 3300) |
3201 ATN1/ZZ Timken® Double Row Angular Contact Ball Bearings (3200, 3300) |
3201 ATN1/2RS Timken® Double Row Angular Contact Ball Bearings (3200, 3300) |
3201 ATN1/2RSC3 Timken® Double Row Angular Contact Ball Bearings (3200, 3300) |
3202 ATN1 Timken® Double Row Angular Contact Ball Bearings (3200, 3300) |
|||||
| Design Units | N/A Metric | |||||||||
| d - Bore | N/A 12 mm | N/A 12 mm | N/A 12 mm | N/A 12 mm | N/A 15 mm | |||||
| Features | N/A Open | N/A Shields | N/A Contact Seals | N/A Contact Seals | N/A Open | |||||
| D - Outer Diameter | N/A 1.2598 in32 mm | N/A 1.2598 in32 mm | N/A 1.2598 in32 mm | N/A 1.2598 in32 mm | N/A 1.3780 in35 mm | |||||
| C - Ring Width | N/A 0.6260 in15.9 mm | |||||||||
| Contact Angle | N/A 30 º | |||||||||
| C0 - Static Radial Rating | N/A 1169 lbf5200 N | N/A 1169 lbf5200 N | N/A 1169 lbf5200 N | N/A 1169 lbf5200 N | N/A 1544 lbf6870 N | |||||
| C1 ISO - Dynamic Radial Rating | N/A 2113 lbf9400 N | N/A 2113 lbf9400 N | N/A 2113 lbf9400 N | N/A 2113 lbf9400 N | N/A 2551 lbf11350 N | |||||
| Solid Lube Speed | N/A | |||||||||
| Ball Type | N/A STEEL | |||||||||
| Cage Type | N/A Molded | |||||||||
| Cage Material | N/A Nylon | N/A Nylon | N/A Nylon | N/A Polyamide | N/A Nylon | |||||
| Bearing Weight | N/A 0.06 Kg0.128 lb | N/A 0.06 Kg0.128 lb | N/A 0.06 Kg0.128 lb | N/A 0.06 Kg0.128 lb | N/A 0.06 Kg0.137 lb | |||||
| R - Inner Ring "To Clear" Radius1 | N/A 0.024 in0.60 mm | |||||||||
| r - Outer Ring "To Clear" Radius2 | N/A 0.024 in0.6 mm | |||||||||
| da - Inner Ring Backing Diameter | N/A 0.646 in16.4 mm | N/A 0.646 in16.4 mm | N/A 0.646 in16.4 mm | N/A 0.646 in16.4 mm | N/A 0.764 in19.4 mm | |||||
| Da - Outer Ring Backing Diameter | N/A 1.087 in27.6 mm | N/A 1.087 in27.6 mm | N/A 1.087 in27.6 mm | N/A 1.087 in27.6 mm | N/A 1.205 in30.6 mm | |||||
|
||||||||||