Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Items
ACBB_SingleRowPoly

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

ACBB_SingleRowPoly

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

ACBB_SingleRowPoly

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

ACBB_SingleRowPoly

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

Timken_ACBB_SteelCage

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Design Units N/A Metric
d - Bore N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm N/A 12 mm
D - Outer Diameter N/A 1.1811 in30 mm N/A 1.1811 in30 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm
Bearing Width N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm
Contact Angle N/A 40 º
C0 - Static Radial Rating N/A 580 lbf2580 N N/A 580 lbf2580 N N/A 832 lbf3700 N N/A 832 lbf3700 N N/A 832 lbf3700 N
Limiting Speed (Grease) N/A 24000 rpm N/A 24000 rpm N/A 21000 rpm N/A 21000 rpm N/A 21000 rpm
Limiting Speed (Oil) N/A 32000 rpm N/A 32000 rpm N/A 28000 rpm N/A 28000 rpm N/A 28000 rpm
Ball Type N/A STEEL
Cage Type N/A Molded
Cage Material N/A Polyamide N/A Polyamide N/A Polyamide N/A Polyamide N/A Steel
Bearing Weight N/A 0.029 Kg0.064 lb N/A 0.03 Kg0.064 lb N/A 0.04 Kg0.088 lb N/A 0.04 Kg0.088 lb N/A 0.04 Kg0.088 lb
R - Inner Ring "To Clear" Radius1 N/A 0.012 in0.30 mm
r - Outer Ring "To Clear" Radius2 N/A 0.012 in0.3 mm
da - Inner Ring Backing Diameter N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm N/A 0.669 in17.0 mm N/A 0.669 in17.0 mm N/A 0.669 in17.0 mm
Da - Outer Ring Backing Diameter N/A 0.984 in25.0 mm N/A 0.984 in25.0 mm N/A 1.063 in27.0 mm N/A 1.063 in27.0 mm N/A 1.063 in27.0 mm
R - Inner Ring "Touch" Radius N/A 0.024 in0.6 mm
r - Outer Ring "Touch" Radius N/A 0.024 in0.6 mm
Features N/A Open
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.