Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure
Items
GAC… Series Spherical Bearings

Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open

GAC… Series Spherical Bearings

Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open

GAC… Series Spherical Bearings

Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open

GAC… Series Spherical Bearings

Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open

GAC… Series Spherical Bearings

Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open
B - Ball Bore Dia. Max. N/A .5000 in N/A .6250 in N/A .7500 in N/A .8750 in N/A 1.0000 in
B - Ball Bore Dia. Min. N/A .4995 in N/A .6245 in N/A .7495 in N/A .8745 in N/A .9995 in
D - Race Outside Dia. Max. N/A .8750 in N/A 1.0625 in N/A 1.2500 in N/A 1.4375 in N/A 1.6250 in
D - Race Outside Dia. Min. N/A .8745 in N/A 1.0619 in N/A 1.2494 in N/A 1.4369 in N/A 1.6244 in
W - Ball Width Max. N/A .270 in N/A .340 in N/A .410 in N/A .480 in N/A .550 in
W - Ball Width Min. N/A .261 in N/A .331 in N/A .401 in N/A .471 in N/A .541 in
H - Race Width Max. N/A .190 in N/A .250 in N/A .310 in N/A .380 in N/A .440 in
H - Race Width Min. N/A .181 in N/A .241 in N/A .301 in N/A .371 in N/A .431 in
T - Total Width Ref. N/A .300 in N/A .370 in N/A .440 in N/A .520 in N/A .600 in
Spherical. Dia. Ref. N/A .719 in N/A .899 in N/A 1.080 in N/A 1.258 in N/A 1.437 in
S - Loc. Sphere Dia. N/A .051 in N/A .058 in N/A .070 in N/A .080 in N/A .100 in
A - End to Hole Ref. N/A .094 in N/A .109 in N/A .125 in N/A .172 in N/A .203 in
C - Ball Bore Chamfer Min. N/A .020 in N/A .030 in N/A .040 in N/A .080 in N/A .080 in
M - Race Chamfer Min. N/A .020 in N/A .030 in N/A .040 in N/A .080 in N/A .080 in
a - Misalign. Angle N/A 7 º N/A 6 º N/A 6 º N/A 5.5 º N/A 6 º
Static Thrust Load Capacity N/A 4,046 lb N/A 6,969 lb N/A 10,566 lb N/A 14,837 lb N/A 19,558 lb
Approx. Brg. Wt. N/A .03 lb N/A .06 lb N/A .08 lb N/A .11 lb N/A .19 lb