Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure
Items
GAC… Series Spherical Bearings

Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open

GAC… Series Spherical Bearings

Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open

GAC… Series Spherical Bearings

Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open

GAC… Series Spherical Bearings

Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open

GAC… Series Spherical Bearings

Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open
Type N/A Open
B - Ball Bore Dia. Max. N/A 25.000 mm N/A 28.000 mm N/A 30.000 mm N/A 32.000 mm N/A 35.000 mm
B - Ball Bore Dia. Min. N/A 24.988 mm N/A 27.988 mm N/A 29.988 mm N/A 31.988 mm N/A 34.988 mm
D - Race Outside Dia. Max. N/A 47.000 mm N/A 52.000 mm N/A 55.000 mm N/A 58.000 mm N/A 62.000 mm
D - Race Outside Dia. Min. N/A 46.986 mm N/A 51.984 mm N/A 54.984 mm N/A 57.984 mm N/A 61.984 mm
W - Ball Width Max. N/A 15.00 mm N/A 15.00 mm N/A 17.00 mm N/A 17.00 mm N/A 18.00 mm
W - Ball Width Min. N/A 14.76 mm N/A 14.76 mm N/A 16.76 mm N/A 16.76 mm N/A 17.76 mm
H - Race Width Max. N/A 14.00 mm N/A 15.00 mm N/A 15.00 mm N/A 16.00 mm N/A 16.00 mm
H - Race Width Min. N/A 13.76 mm N/A 14.70 mm N/A 14.70 mm N/A 15.70 mm N/A 15.70 mm
T - Total Width Ref. N/A 15.00 mm N/A 16.00 mm N/A 17.00 mm N/A 17.00 mm N/A 18.00 mm
Spherical. Dia. Ref. N/A 42.00 mm N/A 47.00 mm N/A 49.50 mm N/A 52.00 mm N/A 55.50 mm
S - Loc. Sphere Dia. N/A .60 mm N/A 1.00 mm N/A 1.30 mm N/A 2.00 mm N/A 2.10 mm
A - End to Hole Ref. N/A 7.50 mm N/A 8.00 mm N/A 8.50 mm N/A 8.50 mm N/A 9.00 mm
C - Ball Bore Chamfer Min. N/A 1.00 mm
M - Race Chamfer Min. N/A 1.00 mm
a - Misalign. Angle N/A 2.5 º N/A 2.0 º N/A 4.5 º N/A 2.0 º N/A 4 º
Static Thrust Load Capacity N/A 250 kN N/A 300 kN N/A 315 kN N/A 354 kN N/A 390 kN
Approx. Brg. Wt. N/A 148 g N/A 186 g N/A 208 g N/A 241 g N/A 268 g