The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Items |
![]() 608H-2RS Corrosion Resistant Deep Groove Ball Bearings |
![]() 608H-2RS/F Corrosion Resistant Deep Groove Ball Bearings |
![]() 618/8H-2RS Corrosion Resistant Deep Groove Ball Bearings |
![]() 618/8H-2RS/F Corrosion Resistant Deep Groove Ball Bearings |
![]() 619/8H-2RS Corrosion Resistant Deep Groove Ball Bearings |
|||||
UPC Code | N/A 13992227164 | N/A 13992220486 | N/A 13992227171 | N/A 13992220530 | N/A 13992227188 | |||||
Clearance | N/A C0 (Normal) | |||||||||
Bore Size d | N/A 8 mm | |||||||||
Outside Diameter D | N/A 22 mm | N/A 22 mm | N/A 16 mm | N/A 16 mm | N/A 19 mm | |||||
Outside Ring Width B | N/A 7 mm | N/A 7 mm | N/A 4 mm | N/A 4 mm | N/A 6 mm | |||||
Features | N/A Contact Seals | |||||||||
Lubrication Type | N/A Standard Industrial Grease | N/A Standard Food Safe Grease | N/A Standard Industrial Grease | N/A Standard Food Safe Grease | N/A Standard Industrial Grease | |||||
Radius Rs min | N/A 0.3 mm | N/A 0.3 mm | N/A 0.2 mm | N/A 0.2 mm | N/A 0.3 mm | |||||
Snap Ring Diameter D2 max | N/A | |||||||||
Snap Ring Width f max | N/A | |||||||||
Material | N/A AISI 440C | |||||||||
Cr - Dynamic Load Rating | N/A 2800 N | N/A 2800 N | N/A 1070 N | N/A 1070 N | N/A 1900 N | |||||
C0r - Static Load Rating | N/A 1090 N | N/A 1090 N | N/A 470 N | N/A 470 N | N/A 730 N | |||||
Grease Reference Speed | N/A 33000 rpm | N/A 33000 rpm | N/A 40000 rpm | N/A 40000 rpm | N/A 37000 rpm | |||||
Weight | N/A 0.012 Kg | N/A 0.012 Kg | N/A 0.003 Kg | N/A 0.003 Kg | N/A 0.007 Kg | |||||
Oil Reference Speed | N/A 33000 rpm | N/A 33000 rpm | N/A 40000 rpm | N/A 40000 rpm | N/A 37000 rpm | |||||
|