Items |
![]() 84527103148 2-Pass Model Oil Coolers, BNZ Series |
![]() 84527103164 2-Pass Model Oil Coolers, BNZ Series |
![]() 84527103152 2-Pass Model Oil Coolers, BNZ Series |
![]() 84527103162 2-Pass Model Oil Coolers, BNZ Series |
![]() 84527103151 2-Pass Model Oil Coolers, BNZ Series |
|||||
Description | N/A BNZ-60-920-2-B-OIL COOLER | N/A BNZ-60-310-2-N-OIL COOLER | N/A BNZ-60-208-2-S-OIL COOLER | N/A BNZ-60-208-2-N-OIL COOLER | N/A BNZ-60-131-2-S-OIL COOLER | |||||
Oil Port Size | N/A G 3/4 | N/A 3/4 NPT | N/A 1-1/16-12 SAE O-Ring (-12) | N/A 3/4 NPT | N/A 3/4-16 SAE O-Ring (-8) | |||||
Series | N/A BNZ 60-920 | N/A BNZ 60-310 | N/A BNZ 60-208 | N/A BNZ 60-208 | N/A BNZ 60-131 | |||||
Model | N/A 2-Pass | |||||||||
Type | N/A Temperature Control Unit | |||||||||
Max. Operating Pressure - Shell Side | N/A 580.00 psi40.00 bar | |||||||||
Max. Operating Pressure - Tube Side | N/A 230.00 psi | |||||||||
Temperature | N/A 200.00 ºF95.00 ºC | |||||||||
Style | N/A Shell & Tube Technology | |||||||||
Application | N/A To cool hydraulic fluid utilizing shell and tube technology | |||||||||
Oil Port | N/A BSPP | N/A NPT | N/A SAE O-Ring | N/A NPT | N/A SAE O-Ring | |||||
Drain Plug (S) | N/A G 1/8 | |||||||||
Test Port (T) | N/A | |||||||||
Dimension A1 | N/A 36.220 in920.00 mm | N/A 12.200 in310.00 mm | N/A 8.190 in208.00 mm | N/A 8.190 in208.00 mm | N/A 5.160 in131.00 mm | |||||
Dimension B | N/A 3.250 in82.50 mm | N/A 3.250 in82.50 mm | N/A 3.250 in82.50 mm | N/A 3.250 in82.50 mm | N/A 2.560 in65.00 mm | |||||
Dimension C | N/A 3.250 in82.50 mm | N/A 3.250 in82.50 mm | N/A 3.250 in82.50 mm | N/A 3.250 in82.50 mm | N/A 2.560 in65.00 mm | |||||
Dimension D | N/A 31.850 in809.00 mm | N/A 7.480 in199.00 mm | N/A 3.820 in97.00 mm | N/A 3.820 in97.00 mm | N/A 2.170 in55.00 mm | |||||
Dimension E | N/A 38.230 in971.00 mm | N/A 14.210 in361.00 mm | N/A 10.200 in259.00 mm | N/A 10.200 in259.00 mm | N/A 7.130 in181.00 mm | |||||
Dimension F | N/A 39.440 in1002.00 mm | N/A 15.430 in392.00 mm | N/A 11.420 in290.00 mm | N/A 11.420 in290.00 mm | N/A 8.390 in213.00 mm | |||||
Dimension G | N/A 2.190 in55.50 mm | N/A 2.190 in55.50 mm | N/A 2.190 in55.50 mm | N/A 2.190 in55.50 mm | N/A 1.500 in38.00 mm | |||||
Dimension H | N/A | |||||||||
Dimension I | N/A 2.500 in63.50 mm | |||||||||
Dimension J | N/A 0.350 in9.00 mm | |||||||||
Dimension K | N/A 3.080 in78.00 mm | |||||||||
Dimension L | N/A 1.340 in34.00 mm | |||||||||
Dimension M | N/A 3.540 in90.00 mm | |||||||||
Dimension N | N/A 3.860 in98.00 mm | |||||||||
Dimension O | N/A 1.770 in45.00 mm | |||||||||
Dimension P | N/A 2.090 in53.00 mm | |||||||||
Dimension R | N/A 1.250 in31.75 mm | |||||||||
Dimension S | N/A | |||||||||
Dimension T | N/A | |||||||||
Dimension U | N/A 2.560 in65.00 mm | |||||||||
Weight | N/A 20.75 lb | N/A 10.76 lb | N/A 9.13 lb | N/A 9.13 lb | N/A 7.89 lb | |||||
Surface Area | N/A 31.20 ft²2.90 m² | N/A 10.00 ft²0.93 m² | N/A 6.40 ft²0.60 m² | N/A 6.40 ft²0.60 m² | N/A 3.60 ft²0.34 m² | |||||
Max. Flow Rate | N/A 20.00 gal/min75.00 L/min | |||||||||
UPC Number | N/A 3148 | N/A 3164 | N/A 3152 | N/A 3162 | N/A 3151 | |||||
Tube Material | N/A Copper | |||||||||
Shell, Guide Plate, Brackets & Bypass Valve Material | N/A Steel | |||||||||
End Cover Material | N/A Cast Iron GG25 | |||||||||
Fin Material | N/A Aluminum | |||||||||
Tube Sheet Material | N/A Steel | |||||||||
Gasket Material | N/A Flat Gaskets C4400 | |||||||||
End Cap Material | N/A Cast Iron (Stainless Steel Optional) | |||||||||
Port Housing Material | N/A Cast Iron | |||||||||
Mounting Bracket Material | N/A Steel (May Be Rotated in 90 Degree Increments) | |||||||||
Shell Tube Material | N/A Welded Steel | |||||||||
Gasket Size | N/A C440 (Compatible with Fluids) | |||||||||
Drain Plug Material | N/A Steel | |||||||||
Cubic inches | N/A 538.92394 in³ | N/A 210.84169 in³ | N/A 156.04745 in³ | N/A 156.04745 in³ | N/A 114.64432 in³ | |||||
|