Batch CAD Cart (0)
  • Cart is empty
For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure
Items
CDB2329D-BAL-DR-Angle-R

PT Tech CDB2329D Caliper Disc Brake, Mill Brake, Meets AIST Standards

CDB2329D-BAL-DR-Angle-R

PT Tech CDB2329D-BAL Caliper Disc Brake, Mill Brake, Meets AIST Standards
Drum Brake Replacement N/A 23 N/A
Disk Diameter N/A 29 in N/A
Torque N/A 4000 lb·ft N/A
Brake Weight N/A 730 lb N/A
Rotor Weight N/A 375 lb N/A
Disk Height to Floor N/A 30.38 in N/A
Disk/Motor Shaft Centerline to Floor N/A 15.88 in N/A
Brake Body Height to Floor N/A 23.31 in N/A
Brake Length to Centerline of Shaft N/A 36.66 in N/A
Width Including Adjacent Bolt N/A 18.17 in N/A
Length, Shaft CL to Mounting Hole N/A 11.75 in N/A
Width, Disc CL to Mounting Hole N/A 8.00 in N/A