Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
88345038245 QUICK FLEX High Performance Covers |
88345003225 QUICK FLEX High Performance Covers |
88345037402 QUICK FLEX High Performance Covers |
88345038244 QUICK FLEX High Performance Covers |
88345038246 QUICK FLEX High Performance Covers |
|||||
| Description | N/A QF15HPCOVER | N/A QF25HPCOVER | N/A QF50HPCOVER | N/A QF100HPCOVER | N/A QF175HPCOVER | |||||
| Type | N/A QUICK FLEX cover | |||||||||
| Length thru Bore | N/A | |||||||||
| Dimension B | N/A 1.93 in | N/A 2.79 in | N/A 3.02 in | N/A 5.96 in | N/A 6.46 in | |||||
| Dimension A | N/A 3.99 in | N/A 5.55 in | N/A 7.28 in | N/A 7.76 in | N/A 8.81 in | |||||
| Material | N/A Aluminum | |||||||||
| Color | N/A Metallic | |||||||||
| Style | N/A High Performance Cover | |||||||||
| Application | N/A | |||||||||
| Gmin | N/A 0.089 in2.27 mm | N/A 0.1 in2.54 mm | N/A 0.105 in2.67 mm | N/A 0.221 in5.62 mm | N/A 0.253 in6.43 mm | |||||
| Gmax | N/A 0.104 in2.64 mm | N/A 0.13 in3.3 mm | N/A 0.181 in3.56 mm | N/A 0.32 in8.13 mm | N/A 0.314 in7.98 mm | |||||
| Dimension D | N/A | |||||||||
| Weight | N/A | |||||||||
| Complete Coupling Weight | N/A | |||||||||
| Max RPM | N/A 9000.00 rpm | N/A 7000.00 rpm | N/A 6000 rpm | N/A 4800 rpm | N/A 4200 rpm | |||||
| Torque | N/A | |||||||||
| Max. Angular Misalignment (per Gear Mesh) | N/A | |||||||||
| Parallel Misalignment | N/A | |||||||||
| Cubic inches | N/A | |||||||||
| Size | N/A 15 | N/A 25 | N/A 50 | N/A 100 | N/A 175 | |||||
|
|
||||||||||