Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX high-speed covers are designed for applications where low torque and/or high speed is present. QF5 through QF175 use standard snap ring to secure cover in place. QF250 and larger use eight bolts with lock washers.
Unit of Measure
Items
QUICK FLEX Coupling_StandardCoverPhoto

QUICK FLEX High Speed Covers

QUICK FLEX Coupling_StandardCoverPhoto

QUICK FLEX High Speed Covers

QUICK FLEX Coupling_StandardCoverPhoto

QUICK FLEX High Speed Covers

QUICK FLEX Coupling_StandardCoverPhoto

QUICK FLEX High Speed Covers

QUICK FLEX Coupling_StandardCoverPhoto

QUICK FLEX High Speed Covers
Description  N/A QF5S303COVER N/A QF15COVER N/A QF15S303COVER N/A QF25COVER N/A QF25S303COVER
Type N/A QUICK FLEX cover
Length thru Bore N/A
Dimension E N/A 0.948 in N/A 1.35 in N/A 1.35 in N/A 1.948 in N/A 1.948 in
Dimension D1 N/A 2.48 in N/A 3.16 in N/A 3.16 in N/A 4.208 in N/A 4.208 in
Material N/A 303 Stainless Steel N/A AISI 1020 N/A 303 Stainless Steel N/A AISI 1020 N/A 303 Stainless Steel
Color N/A Metallic
Style N/A High Speed Cover
Application N/A
Gmin N/A 0.063 in1.6 mm N/A 0.089 in2.27 mm N/A 0.089 in2.27 mm N/A 0.1 in2.54 mm N/A 0.1 in2.54 mm
Gmax N/A 0.092 in2.34 mm N/A 0.104 in2.64 mm N/A 0.104 in2.64 mm N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm
Dimension D N/A
Weight N/A
Complete Coupling Weight N/A
Max RPM N/A 12000 rpm N/A 9000.00 rpm N/A 9000.00 rpm N/A 7000.00 rpm N/A 7000.00 rpm
Torque N/A
Max. Angular Misalignment (per Gear Mesh) N/A
Parallel Misalignment N/A
Cubic inches N/A
Size N/A 5 N/A 15 N/A 15 N/A 25 N/A 25