Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure
Items
QUICK FLEX Coupling_High Speed Split Cover_VSPCOVER photo

QUICK FLEX High Speed Vertically Split Covers

QUICK FLEX Coupling_High Speed Split Cover_VSPCOVER photo

QUICK FLEX High Speed Vertically Split Covers

QUICK FLEX Coupling_High Speed Split Cover_VSPCOVER photo

QUICK FLEX High Speed Vertically Split Covers

QUICK FLEX Coupling_High Speed Split Cover_VSPCOVER photo

QUICK FLEX High Speed Vertically Split Covers

QUICK FLEX Coupling_High Speed Split Cover_VSPCOVER photo

QUICK FLEX High Speed Vertically Split Covers
Description  N/A QF15S303VSPCOVER N/A QF15VSPCOVER N/A QF25VSPCOVER N/A QF50VSPCOVER N/A QF100VSPCOVER
Type N/A QUICK FLEX cover
Length thru Bore N/A
Dimension B N/A 1.78 in N/A 1.78 in N/A 2-1/2 in N/A 3.08 in N/A 4.36 in
Dimension A N/A 4.7 in N/A 4.7 in N/A 5.62 in N/A 7.62 in N/A 8.95 in
Material N/A 303 Stainless Steel N/A AISI 1020 N/A AISI 1020 N/A AISI 1020 N/A AISI 1020
Color N/A Metallic
Style N/A High Speed Vertically Split Cover
Application N/A
Gmin N/A 0.079 in2.27 mm N/A 0.079 in2.27 mm N/A 0.1 in2.54 mm N/A 0.06 in2.67 mm N/A 0.221 in5.62 mm
Gmax N/A 0.099 in2.64 mm N/A 0.099 in2.64 mm N/A 0.114 in3.3 mm N/A 0.09 in4.6 mm N/A 0.32 in8.13 mm
Dimension D N/A
Weight N/A
Complete Coupling Weight N/A
Max RPM N/A 9000.00 rpm N/A 9000.00 rpm N/A 7000.00 rpm N/A 6000 rpm N/A 4800 rpm
Torque N/A
Max. Angular Misalignment (per Gear Mesh) N/A
Parallel Misalignment N/A
Cubic inches N/A
Size N/A 15 N/A 15 N/A 25 N/A 50 N/A 100