Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
By minimizing axial loading, QUICK FLEX Low-Speed split covers excel in applications where there is a high amount of torque and low speeds. This cover is free-floating and is located outside the shoulders of the two hubs. All sizes come with four bolts for securing the two halves together around the insert.
Unit of Measure
Items
QUICK FLEX low-speed-split-cover

QUICK FLEX Low Speed Covers

QUICK FLEX low-speed-split-cover

QUICK FLEX Low Speed Covers

QUICK FLEX low-speed-split-cover

QUICK FLEX Low Speed Covers

QUICK FLEX low-speed-split-cover

QUICK FLEX Low Speed Covers

QUICK FLEX low-speed-split-cover

QUICK FLEX Low Speed Covers
Description  N/A QF15SPCOVER N/A QF25SPCOVER N/A QF50SPCOVER N/A QF100SPCOVER N/A QF175SPCOVER
Type N/A QUICK FLEX cover
Length thru Bore N/A
Dimension B N/A 1.93 in N/A 2.79 in N/A 3.02 in N/A 5.96 in N/A 6.46 in
Dimension A N/A 3.99 in N/A 5.55 in N/A 7.28 in N/A 7.76 in N/A 8.81 in
Material N/A 1020
Color N/A Metallic
Style N/A Low Speed Cover
Application N/A
Gmin N/A 0.089 in2.01 mm N/A 0.1 in2.54 mm N/A 0.105 in1.52 mm N/A 0.221 in5.62 mm N/A 0.253 in6.43 mm
Gmax N/A 0.104 in2.51 mm N/A 0.13 in2.9 mm N/A 0.14 in2.29 mm N/A 0.32 in8.13 mm N/A 0.314 in7.98 mm
Dimension D N/A
Weight N/A
Complete Coupling Weight N/A
Max RPM N/A 400 rpm N/A 375 rpm N/A 350 rpm N/A 300 rpm N/A 250 rpm
Torque N/A
Max. Angular Misalignment (per Gear Mesh) N/A
Parallel Misalignment N/A
Cubic inches N/A
Size N/A 15 N/A 25 N/A 50 N/A 100 N/A 175