Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
Unit of Measure
Items
CM & CB Image

Aurora Bearing Special Size CM & CB Series Race Car Rod Ends

CM & CB Image

Aurora Bearing Special Size CM & CB Series Race Car Rod Ends
Thread Type N/A Right Hand N/A Left Hand
Thread Configuration N/A Male
B - Ball Bore N/A .7555 in
W - Ball Width N/A .875 in
H - Head Width N/A .593 in
A - Base to Center N/A 2.875 in
D - Head Diameter N/A 1.750 in
Ball Diameter N/A 1.312 in
C - Thread Length N/A 1.750 in
Thread Size N/A 3/4-16
Thread Class N/A UNF-3A N/A UNF-3A-LH
a - Misalignment Angle Clevis Mounted N/A 24 º
Ultimate Radial Static Load Capacity N/A 14,207 lbs
Approximate Brg. Weight N/A 0.57 lb
Type of Lubrication N/A None