The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
HXAM-6T-4 Aurora Bearing Special Size High Misalignment Race Car Rod Ends |
HXAB-6T-4 Aurora Bearing Special Size High Misalignment Race Car Rod Ends |
HXAM-8T-8 Aurora Bearing Special Size High Misalignment Race Car Rod Ends |
HXAB-8T-8 Aurora Bearing Special Size High Misalignment Race Car Rod Ends |
||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | ||||
| Thread Configuration | N/A Male | |||||||
| B - Ball Bore | N/A .3750 in | N/A .3750 in | N/A .5000 in | N/A .5000 in | ||||
| W - Ball Width | N/A .813 in | N/A .813 in | N/A .937 in | N/A .937 in | ||||
| H - Head Width | N/A .355 in | N/A .355 in | N/A .411 in | N/A .411 in | ||||
| A - Base to Center | N/A 2.125 in | N/A 2.125 in | N/A 2.625 in | N/A 2.625 in | ||||
| D - Head Diameter | N/A 1.150 in | N/A 1.150 in | N/A 1.525 in | N/A 1.525 in | ||||
| Ball Diameter | N/A .781 in | N/A .781 in | N/A 1.000 in | N/A 1.000 in | ||||
| C - Thread Length | N/A 1.281 in | N/A 1.281 in | N/A 1.500 in | N/A 1.500 in | ||||
| Thread Size | N/A 3/8-24 | N/A 3/8-24 | N/A 1/2-20 | N/A 1/2-20 | ||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | ||||
| O - Ball Shoulder Diameter | N/A .512 in | N/A .512 in | N/A .730 in | N/A .730 in | ||||
| a - Misalignment Angle | N/A 22 º | N/A 22 º | N/A 19 º | N/A 19 º | ||||
| Ultimate Radial Static Load Capacity | N/A 11,781 lbs | N/A 11,781 lbs | N/A 22,364 lbs | N/A 22,364 lbs | ||||
| Approximate Brg. Weight | N/A .15 lb | N/A .15 lb | N/A .39 lb | N/A .39 lb | ||||
|
|
||||||||