The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
AM-4T-9 Aurora Bearing Special Size Heavy Duty Shank Race Car Rod Ends |
AB-4T-9 Aurora Bearing Special Size Heavy Duty Shank Race Car Rod Ends |
AM-6T-6 Aurora Bearing Special Size Heavy Duty Shank Race Car Rod Ends |
AB-6T-6 Aurora Bearing Special Size Heavy Duty Shank Race Car Rod Ends |
AM-6T-7 Aurora Bearing Special Size Heavy Duty Shank Race Car Rod Ends |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .2500 in | N/A .2500 in | N/A .3750 in | N/A .3750 in | N/A .3750 in | |||||
| W - Ball Width | N/A .375 in | N/A .375 in | N/A .500 in | N/A .500 in | N/A .625 in | |||||
| H - Head Width | N/A .281 in | N/A .281 in | N/A .406 in | N/A .406 in | N/A .500 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.938 in | N/A 1.938 in | N/A 2.438 in | |||||
| D - Head Diameter | N/A .740 in | N/A .740 in | N/A 1.000 in | N/A 1.000 in | N/A 1.312 in | |||||
| Ball Diameter | N/A .500 in | N/A .500 in | N/A .719 in | N/A .719 in | N/A .937 in | |||||
| C - Thread Length | N/A 1.000 in | N/A 1.000 in | N/A 1.219 in | N/A 1.219 in | N/A 1.500 in | |||||
| Thread Size | N/A 5/16-24 | N/A 5/16/24 | N/A 1/2-20 | N/A 1/2-20 | N/A 5/8-18 | |||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 16 º | N/A 16 º | N/A 12 º | N/A 12 º | N/A 12 º | |||||
| Ultimate Radial Static Load Capacity | N/A 6,158 lbs | N/A 6,158 lbs | N/A 9,544 lbs | N/A 9,544 lbs | N/A 16,238 lbs | |||||
| Approximate Brg. Weight | N/A | |||||||||
| Type of Lubrication | N/A PTFE liner | |||||||||
|
|
||||||||||