The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
COM-6T-20 Aurora Bearing High Misalignment Inch Shock Absorber Bearings |
COM-6T-24 Aurora Bearing High Misalignment Inch Shock Absorber Bearings |
COM-6T-25 Aurora Bearing High Misalignment Inch Shock Absorber Bearings |
COM-8T-45 Aurora Bearing High Misalignment Inch Shock Absorber Bearings |
COM-8T-48 Aurora Bearing High Misalignment Inch Shock Absorber Bearings |
|||||
| Bearing Type | N/A Plain | |||||||||
| B - Ball Bore | N/A .3750 in | N/A .3750 in | N/A .3750 in | N/A .5000 in | N/A .5000 in | |||||
| D - Outside Diameter | N/A 1.0000 in | |||||||||
| W - Ball Width | N/A .9955 in | N/A .9955 in | N/A .875 in | N/A 1.000 in | N/A .875 in | |||||
| H - Race Width | N/A .390 in | |||||||||
| M - Chamfer | N/A .030 in | N/A .030 in | N/A .030 in | N/A .027 in | N/A .027 in | |||||
| O - Ball Shoulder Diameter | N/A .593 in | N/A .593 in | N/A .593 in | N/A .640 in | N/A .640 in | |||||
| P - Groove Depth | N/A | |||||||||
| G - Groove Pitch Diameter | N/A | |||||||||
| R - Grooved Radius | N/A | |||||||||
| Ball Diameter | N/A .813 in | |||||||||
| a - Misalignment Angle | N/A 13 º | N/A 13 º | N/A 13 º | N/A 9.5 º | N/A 9.5 º | |||||
| Radial Static Limit Load Capacity | N/A 13,250 lbs | |||||||||
| Approximate Brg. Weight | N/A | |||||||||
|
|
||||||||||