Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
Unit of Measure
Items
HAB-T spherical bearing product image

Aurora Bearing High Misalignment Metric Shock Absorber Bearings

HAB-T spherical bearing product image

Aurora Bearing High Misalignment Metric Shock Absorber Bearings
Bearing Type N/A Grooved
B - Ball Bore N/A 14.000 mm N/A 16.000 mm
D - Outside Diameter N/A 29.000 mm N/A 35.000 mm
W - Ball Width N/A 23.50 mm N/A 30.5 mm
H - Race Width N/A 10.00 mm N/A 14.00 mm
O - Ball Shoulder Diameter N/A 19.00 mm N/A 21.50 mm
P - Groove Depth N/A .0315 in
G - Groove Pitch Diameter N/A 26.57 mm N/A 32.56 mm
R - Grooved Radius N/A .015 in
Ball Diameter N/A 25.40 mm N/A 31.75 mm
a - Misalignment Angle N/A 20 º N/A 21 º
Radial Static Limit Load Capacity N/A 132,300 N N/A 231,200 N
Approximate Brg. Weight N/A