Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race -See 2D Sales drawing for details.
Unit of Measure
Items
COM Image

Aurora Bearing Shock Absorber Bearings

COM Image

Aurora Bearing Shock Absorber Bearings

COM Image

Aurora Bearing Shock Absorber Bearings

COM Image

Aurora Bearing Shock Absorber Bearings

COM Image

Aurora Bearing Shock Absorber Bearings
Bearing Type N/A Plain
B - Ball Bore N/A .5000 in N/A .5000 in N/A .5000 in N/A .5000 in N/A .5000 in
D - Outside Diameter N/A 1.0000 in N/A .8750 in N/A 1.1875 in N/A .8750 in N/A 1.0235 in
H - Race Width N/A .390 in N/A .375 in N/A .395 in N/A .375 in N/A .355 in
W - Ball Width N/A .625 in N/A .437 in N/A .750 in N/A .437 in N/A .625 in
O - Ball Shoulder Diameter N/A .612 in N/A .61 in N/A .661 in N/A .61 in N/A .612 in
M - Chamfer N/A .025 in N/A .025 in N/A .025 in N/A .025 in N/A .027 in
Ball Diameter N/A .875 in N/A .750 in N/A 1.000 in N/A .750 in N/A .875 in
P - Groove Depth N/A
G - Groove Pitch Diameter N/A
R - Grooved Radius N/A
a - Misalignment Angle N/A 19 º N/A 6 º N/A 25 º N/A 6 º N/A 22 º
Radial Static Limit Load Capacity N/A 15,502 lbs N/A 19,688 lbs N/A 14,455 lbs N/A 11,250 lbs N/A 14,179 lbs
Type of Lubrication N/A N/A PTFE liner N/A PTFE liner N/A PTFE liner N/A PTFE liner