Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-fafnir-take-up-mounted-ball-bearing-unit-mounting-frame-NLTU

NLTU Frame

timken-fafnir-take-up-mounted-ball-bearing-unit-mounting-frame-NLTU

NLTU Frame

timken-fafnir-take-up-mounted-ball-bearing-unit-mounting-frame-NLTU

NLTU Frame

timken-fafnir-take-up-mounted-ball-bearing-unit-mounting-frame-NLTU

NLTU Frame

timken-fafnir-take-up-mounted-ball-bearing-unit-mounting-frame-NLTU

NLTU Frame
Base Width A N/A 1.75 in44.4 mm
Dimension A1 N/A 0.1875 in4.8 mm
E N/A 54 mm2.125 in
W N/A 6-9/16 in166.7 mm
H1 N/A 1.0625 in27 mm
J N/A 12.875 in327 mm
J1 N/A 5.5625 in141.3 mm
J2 N/A 6.4375 in163.5 mm
K N/A 1 in25.4 mm
L N/A 14.875 in377.8 mm
L1 N/A 9.125 in231.8 mm
N N/A 0.500 in12.7 mm
R N/A 2.46875 in62.7 mm
Weight N/A 3.691 Kg8.13 lb