The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790496606 SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores |
![]() 69790413836 SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores |
![]() 69790413864 SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores |
![]() 69790499920 SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores |
![]() 69790497658 SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores |
|||||
Description | N/A SXC110-6-HUB-.626-3/16X3/32KW | N/A SXC110-6-HUB-3/4-3/16X3/32KW | N/A SXC132-6-HUB-1-1/8-1/4X1/8KW | N/A SXC185-6-HUB-2.3765-5/8X5/16KW-2SS90 | N/A SXC110-6-CP-1"X1"-BSE=0.19-SSBE | |||||
Bore Size | N/A 5/8 in | N/A 3/4 in | N/A 1 1/8 in | N/A 2 3/8 in | N/A 5/8 in | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc Coupling Hubs | |||||||||
Size | N/A 110-6 | N/A 110-6 | N/A 132-6 | N/A 185-6 | N/A 110-6 | |||||
Hub Material | N/A AISI 1045 | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | N/A No Setscrew | N/A No Setscrew | N/A 3/8-16 | N/A | |||||
Keyway Size (W x D) | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/2 in | N/A 5/8 x 5/16 in | N/A 3/16 x 3/32 in | |||||
Keyway Size (W x D) 2 | N/A | N/A | N/A | N/A 5/8 x 5/16 in | N/A | |||||
Length thru Bore | N/A 1.970 in50.04 mm | N/A 1.970 in50.04 mm | N/A 2.36 in59.94 mm | N/A 3.15 in80.01 mm | N/A 1.970 in50.04 mm | |||||
Style | N/A Bored | |||||||||
Overall Length | N/A 4.120 in105.00 mm | N/A 4.120 in105.00 mm | N/A 4.870 in124.00 mm | N/A 6.440 in164.00 mm | N/A 4.120 in105.00 mm | |||||
Color | N/A Metallic | |||||||||
Nominal Torque | N/A 5100 in·lb | N/A 5100 in·lb | N/A 9700 in·lb | N/A 29200 in·lb | N/A 5100 in·lb | |||||
Max. Torque | N/A 10200 in·lb | N/A 10200 in·lb | N/A 19200 in·lb | N/A 58400 in·lb | N/A 10200 in·lb | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.560 in39.00 mm | N/A 1.560 in39.00 mm | N/A 2.06 in50 mm | N/A 2.680 in68.00 mm | N/A 1.560 in39.00 mm | |||||
Max. Speed (Unbalanced) | N/A 7200 rpm | N/A 7200 rpm | N/A 5840 rpm | N/A 4200 rpm | N/A 7200 rpm | |||||
Max. Speed (Balanced) | N/A 18000 rpm | N/A 18000 rpm | N/A 14600 rpm | N/A 10500 rpm | N/A 18000 rpm | |||||
Dimension BR | N/A 1.770 in45.00 mm | N/A 1.770 in45.00 mm | N/A 1.770 in45.00 mm | N/A 2.560 in65.00 mm | N/A 1.770 in45.00 mm | |||||
Dimension FD | N/A 4.330 in110.00 mm | N/A 4.330 in110.00 mm | N/A 5.200 in132.00 mm | N/A 7.280 in185.00 mm | N/A 4.330 in110.00 mm | |||||
Dimension FW | N/A 0.310 in8.00 mm | N/A 0.310 in8.00 mm | N/A 0.310 in8.00 mm | N/A 0.470 in12.00 mm | N/A 0.310 in8.00 mm | |||||
Dimension HD | N/A 2.130 in54.00 mm | N/A 2.130 in54.00 mm | N/A 2.790 in71.00 mm | N/A 3.74 in95 mm | N/A 2.130 in54.00 mm | |||||
Dimension HH | N/A 0.240 in6.00 mm | N/A 0.240 in6.00 mm | N/A 0.240 in6.00 mm | N/A 0.310 in8.00 mm | N/A 0.240 in6.00 mm | |||||
Dimension PW | N/A 0.330 in8.38 mm | N/A 0.330 in8.38 mm | N/A 0.330 in8.38 mm | N/A 0.550 in13.97 mm | N/A 0.330 in8.38 mm | |||||
Dimension S | N/A 2.840 in72.00 mm | N/A 2.840 in72.00 mm | N/A 3.590 in91.00 mm | N/A 4.400 in112.00 mm | N/A 2.840 in72.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 0.19 in4.83 mm | N/A 0.19 in4.83 mm | N/A 0.150 in4.00 mm | N/A 0.140 in4.00 mm | N/A 0.19 in4.83 mm | |||||
Axial Misalignment (∆ Ka) | N/A 0.083 in | N/A 0.083 in | N/A 0.102 in | N/A 0.146 in | N/A 0.083 in | |||||
Max. Angular Misalignment | N/A 1.50 º | |||||||||
Torsional Stiffness x 106 | N/A 3.4 in·lb/rad | N/A 3.4 in·lb/rad | N/A 4.4 in·lb/rad | N/A 11.50 in·lb/rad | N/A 3.4 in·lb/rad | |||||
Rated Power at 100 rpm | N/A 8 hp6 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 46.30 hp34.50 kW | N/A 8 hp6 kW | |||||
Coupling Series | N/A SXC-6 | |||||||||
Coupling Type | N/A Disc | |||||||||
Weight (Complete Coupling w/ Max. Bores) | N/A 4.00 lb | N/A 4.00 lb | N/A 8.00 lb | N/A 22.00 lb | N/A 8.30 lb | |||||
Weight | N/A 2.62 lb | N/A 2.55 lb | N/A 4.61 lb | N/A 9.18 lb | N/A 2.62 lb | |||||
Cubic inches | N/A 36.93533 in³ | N/A 36.93533 in³ | N/A 63.81440 in³ | N/A 166.94496 in³ | N/A 36.93533 in³ | |||||
|