The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790413837 SXC-6 Type Hubs with Keyway - Metric Bores |
![]() 69790414388 SXC-6 Type Hubs with Keyway - Metric Bores |
||
Description | N/A SXC110-6-HUB-30MMP7-8X3.3MMKW | N/A SXC132-6-HUB-42MMP7-12X3.3MMKW | ||
Bore Size | N/A 30.00 mm | N/A 42 mm | ||
Size | N/A 110-6 | N/A 132-6 | ||
Hub Style | N/A Standard | |||
Type | N/A Disc Coupling Hubs | |||
Hub Material | N/A AISI 1045 | |||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||
Keyway Size (W x D) | N/A 8 X 3.3 mm | N/A 12 X 3.3 mm | ||
Length thru Bore | N/A 1.970 in50.04 mm | N/A 2.36 in59.94 mm | ||
Style | N/A Bored | |||
Overall Length | N/A 4.120 in105.00 mm | N/A 4.870 in124.00 mm | ||
Color | N/A Metallic | |||
Nominal Torque | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | ||
Max. Torque | N/A 10200 in·lb1150 N·m | N/A 19200 in·lb2200 N·m | ||
Max. Bore (Dimensions ID1/ID2) | N/A 1.560 in39.00 mm | N/A 2.06 in50 mm | ||
Max. Speed (Unbalanced) | N/A 7200 rpm | N/A 5840 rpm | ||
Max. Speed (Balanced) | N/A 18000 rpm | N/A 14600 rpm | ||
Dimension BR | N/A 1.770 in45.00 mm | |||
Dimension FD | N/A 4.330 in110.00 mm | N/A 5.200 in132.00 mm | ||
Dimension FW | N/A 0.310 in8.00 mm | |||
Dimension HD | N/A 2.130 in54.00 mm | N/A 2.790 in71.00 mm | ||
Dimension HH | N/A 0.240 in6.00 mm | |||
Dimension PW | N/A 0.330 in8.38 mm | |||
Dimension S | N/A 2.840 in72.00 mm | N/A 3.590 in91.00 mm | ||
Distance between Shaft Ends (Dimension BSE) | N/A 0.19 in4.83 mm | N/A 0.150 in4.00 mm | ||
Axial Misalignment (∆ Ka) | N/A 0.083 in | N/A 0.102 in | ||
Max. Angular Misalignment | N/A 1.50 º | |||
Torsional Stiffness x 106 | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | ||
Rated Power at 100 rpm | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | ||
Coupling Series | N/A SXC-6 | |||
Coupling Type | N/A Disc | |||
Weight | N/A 2.17 lb | N/A 3.81 lb | ||
Weight (Complete Coupling w/ Max. Bores) | N/A 4.00 lb1.80 Kg | N/A 8.00 lb3.80 Kg | ||
Cubic inches | N/A 36.93533 in³ | N/A 63.81440 in³ | ||
|