The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790492022 SXC-6 Type Hubs - Rough Stock Bore |
![]() 69790492024 SXC-6 Type Hubs - Rough Stock Bore |
![]() 69790492025 SXC-6 Type Hubs - Rough Stock Bore |
![]() 69790492026 SXC-6 Type Hubs - Rough Stock Bore |
![]() 69790492027 SXC-6 Type Hubs - Rough Stock Bore |
|||||
Description | N/A SXC110-6-HUB-RSB | N/A SXC132-6-HUB-RSB | N/A SXC158-6-HUB-RSB | N/A SXC185-6-HUB-RSB | N/A SXC202-6-HUB-RSB | |||||
Size | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 185-6 | N/A 202-6 | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||||||
Length thru Bore | N/A 1.970 in50.04 mm | N/A 2.36 in59.94 mm | N/A 2.760 in70.10 mm | N/A 3.15 in80.01 mm | N/A 3.540 in89.92 mm | |||||
Style | N/A Unbored | |||||||||
Overall Length | N/A 4.120 in105.00 mm | N/A 4.870 in124.00 mm | N/A 5.660 in144.00 mm | N/A 6.440 in164.00 mm | N/A 7.350 in187.00 mm | |||||
Color | N/A Metallic | |||||||||
Nominal Torque | N/A 5100 in·lb | N/A 9700 in·lb | N/A 17700 in·lb | N/A 29200 in·lb | N/A 40700 in·lb | |||||
Max. Torque | N/A 10200 in·lb | N/A 19200 in·lb | N/A 35400 in·lb | N/A 58400 in·lb | N/A 81400 in·lb | |||||
Bore Type | N/A Rough Stock Bore | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.560 in39.00 mm | N/A 2.06 in50 mm | N/A 2.380 in60.00 mm | N/A 2.680 in68.00 mm | N/A 3.060 in75.00 mm | |||||
Max. Speed (Unbalanced) | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 4200 rpm | N/A 3840 rpm | |||||
Max. Speed (Balanced) | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 10500 rpm | N/A 9600 rpm | |||||
Dimension BR | N/A 1.770 in45.00 mm | N/A 1.770 in45.00 mm | N/A 2.170 in55.00 mm | N/A 2.560 in65.00 mm | N/A 2.950 in75.00 mm | |||||
Dimension FD | N/A 4.330 in110.00 mm | N/A 5.200 in132.00 mm | N/A 6.220 in158.00 mm | N/A 7.280 in185.00 mm | N/A 7.950 in202.00 mm | |||||
Dimension FW | N/A 0.310 in8.00 mm | N/A 0.310 in8.00 mm | N/A 0.390 in10.00 mm | N/A 0.470 in12.00 mm | N/A 0.550 in14.00 mm | |||||
Dimension HD | N/A 2.130 in54.00 mm | N/A 2.790 in71.00 mm | N/A 3.310 in84.00 mm | N/A 3.74 in95 mm | N/A 4.250 in108.00 mm | |||||
Dimension HH | N/A 0.240 in6.00 mm | N/A 0.240 in6.00 mm | N/A 0.280 in7.00 mm | N/A 0.310 in8.00 mm | N/A 0.350 in9.00 mm | |||||
Dimension PW | N/A 0.330 in8.38 mm | N/A 0.330 in8.38 mm | N/A 0.440 in11.18 mm | N/A 0.550 in13.97 mm | N/A 0.610 in15.49 mm | |||||
Dimension S | N/A 2.840 in72.00 mm | N/A 3.590 in91.00 mm | N/A 4.000 in102.00 mm | N/A 4.400 in112.00 mm | N/A 5.030 in128.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 0.180 in5.00 mm | N/A 0.150 in4.00 mm | N/A 0.140 in4.00 mm | N/A 0.140 in4.00 mm | N/A 0.270 in7.00 mm | |||||
Axial Misalignment (∆ Ka) | N/A 0.083 in | N/A 0.102 in | N/A 0.122 in | N/A 0.146 in | N/A 0.15 in | |||||
Max. Angular Misalignment | N/A 1.50 º | N/A 1.50 º | N/A 1.50 º | N/A 1.50 º | N/A 1.00 º | |||||
Torsional Stiffness x 106 | N/A 3.4 in·lb/rad | N/A 4.4 in·lb/rad | N/A 5.8 in·lb/rad | N/A 11.50 in·lb/rad | N/A 13.3 in·lb/rad | |||||
Rated Power at 100 rpm | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 28.2 hp21 kW | N/A 46.30 hp34.50 kW | N/A 64.6 hp48.2 kW | |||||
Coupling Series | N/A SXC-6 | |||||||||
Coupling Type | N/A Disc | |||||||||
Weight | N/A 2.78 lb | N/A 5.25 lb | N/A 8.79 lb | N/A 13.30 lb | N/A 18.92 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 4.00 lb | N/A 8.00 lb | N/A 13.00 lb | N/A 22.00 lb | N/A 33.00 lb | |||||
Cubic inches | N/A 36.93533 in³ | N/A 63.81440 in³ | N/A 106.77998 in³ | N/A 166.94496 in³ | N/A 223.73685 in³ | |||||
|