Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Flat and Grooved Types for Variable Speed Belts
    Lovejoy companion sheaves are made of durable cast iron to assure best possible wear at the belt contact area. Grooved sheaves, for use with V-V adjustable center drives, are machined to match the belt width and angle of standard variable speed belts for optimum efficiency. The spoked design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.
Unit of Measure
Items
Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial

Grooved Companion Sheaves - Imperial
Description  N/A 1422G5.5SH-SHEAVE N/A 1422G6SH-SHEAVE N/A 1422G7SH-SHEAVE N/A 1422G8SH-SHEAVE N/A 1422G10SH-SHEAVE
Width (Dimension W) N/A 1.130 in
Outside Diameter  N/A 5.500 in N/A 6.000 in N/A 7.000 in N/A 8.000 in N/A 11.000 in
Dimension P N/A 0.380 in9.65 mm
Model N/A 1422G5.5SH N/A 1422G6SH N/A 1422G7SH N/A 1422G8SH N/A 1422G10SH
Type N/A Grooved Companion Sheaves Type 1
Belt Size N/A 1422V
Material N/A Cast Iron
Style N/A Variable Pitch
Pitch Diameter (Dimension PD) N/A 5.300 in N/A 5.800 in N/A 6.800 in N/A 7.800 in N/A 9.800 in
Bushing Series N/A SH
Weight N/A 2.12 lb N/A 2.75 lb N/A 3.25 lb N/A 4.00 lb N/A 5.50 lb
Cubic inches N/A 34.18250 in³ N/A 40.68000 in³ N/A 55.37000 in³ N/A 72.32000 in³ N/A 136.73000 in³