The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.
Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.
Items |
![]() 69790400043 Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
![]() 69790400063 Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
![]() 69790400089 Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
![]() 69790400108 Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
![]() 69790400115 Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
|||||
Description | N/A C-7/8-ACCY KIT | N/A C-1.5-ACCY KIT | N/A C-2-ACCY KIT | N/A C-2.5-ACCY KIT | N/A C-3-ACCY KIT | |||||
Width | N/A 6.000 in | N/A 8.000 in | N/A 8.000 in | N/A 12.000 in | N/A 12.000 in | |||||
Height | N/A 4.000 in | N/A 6.000 in | N/A 6.000 in | N/A 9.000 in | N/A 9.000 in | |||||
Depth | N/A 1.00 in | |||||||||
Cubic inches | N/A 24.00000 in³ | N/A 48.00000 in³ | N/A 48.00000 in³ | N/A 108.00000 in³ | N/A 108.00000 in³ | |||||
Coupling Size | N/A 7/8 in | N/A 1 1/2 in | N/A 2 in | N/A 2 1/2 in | N/A 3 in | |||||
Type | N/A Universal Accessory Kits | |||||||||
Material | N/A Steel | |||||||||
Dimension LS | N/A 2.000 in50.80 mm | N/A 2.530 in64.26 mm | N/A 2.560 in65.02 mm | N/A 3.060 in77.72 mm | N/A 3.750 in95.25 mm | |||||
Overall Length | N/A 3.130 in79.50 mm | N/A 3.75 in95.25 mm | N/A 4.25 in107.95 mm | N/A 4.750 in120.65 mm | N/A 5.500 in139.70 mm | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.25 in31 mm | N/A 1.630 in42 mm | N/A 2.130 in56 mm | N/A 2.630 in70.00 mm | N/A 3.13 in84.00 mm | |||||
Outside Diameter | N/A 3.31 in3.31 mm | N/A 3.75 in3.75 mm | N/A 4.750 in4.75 mm | N/A 5.500 in5.50 mm | N/A 6.630 in6.63 mm | |||||
Dimension CBD | N/A 1.940 in49.28 mm | N/A 2.250 in57.15 mm | N/A 3.000 in76.20 mm | N/A 3.750 in95.25 mm | N/A 4.750 in120.65 mm | |||||
Dimension DC | N/A 0.130 in3.30 mm | N/A 0.190 in4.83 mm | N/A 0.190 in4.83 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | |||||
Dimension HD | N/A 2.000 in50.80 mm | N/A 2.380 in60.45 mm | N/A 3.250 in82.55 mm | N/A 3.940 in100.08 mm | N/A 4.750 in120.65 mm | |||||
Dimension HL | N/A 1.500 in38.10 mm | N/A 1.810 in45.97 mm | N/A 2.060 in52.32 mm | N/A 2.250 in57.15 mm | N/A 2.630 in66.80 mm | |||||
Distance between Shaft Ends (Dimension G) | N/A 0.13 in3.30 mm | N/A 0.13 in3.30 mm | N/A 0.13 in3.30 mm | N/A 0.25 in6.35 mm | N/A 0.25 in6.35 mm | |||||
Distance between Shaft Ends (Dimension G1) | N/A 0.380 in9.65 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.750 in19.05 mm | N/A 0.750 in19.05 mm | |||||
Dimension R | N/A 3.750 in95.25 mm | N/A 4.590 in116.59 mm | N/A 4.880 in123.95 mm | N/A 5.720 in145.29 mm | N/A 6.880 in174.75 mm | |||||
Dimension SL | N/A 1.000 in25.40 mm | N/A 1.270 in32.26 mm | N/A 1.280 in32.51 mm | N/A 1.530 in38.86 mm | N/A 1.880 in47.75 mm | |||||
Weight | N/A 0.25 lb | N/A 0.25 lb | N/A 0.40 lb | N/A 0.49 lb | N/A 1.00 lb | |||||
Complete Coupling Weight | N/A 5.00 lb | N/A 8.00 lb | N/A 13.00 lb | N/A 20.00 lb | N/A 33.00 lb | |||||
Max. Speed (Unbalanced) | N/A 6000 rpm | N/A 5000 rpm | N/A 4200 rpm | N/A 3750.00 rpm | N/A 3600.00 rpm | |||||
Nominal Torque | N/A 2500.00 in·lb | N/A 7600 in·lb | N/A 20200.00 in·lb | N/A 30200.00 in·lb | N/A 50400.00 in·lb | |||||
Max. Angular Misalignment | N/A 0.50º per Mesh | |||||||||
Parallel Misalignment | N/A 0.005 in | N/A 0.007 in | N/A 0.007 in | N/A 0.007 in | N/A 0.010 in | |||||
Coupling Type | N/A Gear | |||||||||
|