The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790400042 C Type Universal Coupling Sleeves - Imperial |
![]() 69790400062 C Type Universal Coupling Sleeves - Imperial |
![]() 69790400088 C Type Universal Coupling Sleeves - Imperial |
![]() 69790400107 C Type Universal Coupling Sleeves - Imperial |
![]() 69790400114 C Type Universal Coupling Sleeves - Imperial |
|||||
Description | N/A C-7/8-SLEEVE | N/A C-1.5-SLEEVE | N/A C-2-SLEEVE | N/A C-2.5-SLEEVE | N/A C-3-SLEEVE | |||||
Size | N/A 7/8 in | N/A 1 1/2 in | N/A 2 in | N/A 2 1/2 in | N/A 3 in | |||||
Type | N/A Universal Coupling Sleeves | |||||||||
Dimension LS | N/A 2.000 in50.80 mm | N/A 2.530 in64.26 mm | N/A 2.560 in65.02 mm | N/A 3.060 in77.72 mm | N/A 3.750 in95.25 mm | |||||
Outside Diameter | N/A 3.31 in3.31 mm | N/A 3.75 in3.75 mm | N/A 4.750 in4.75 mm | N/A 5.500 in5.50 mm | N/A 6.630 in6.63 mm | |||||
Overall Length | N/A 3.130 in79.50 mm | N/A 3.75 in95.25 mm | N/A 4.25 in107.95 mm | N/A 4.750 in120.65 mm | N/A 5.500 in139.70 mm | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.25 in31 mm | N/A 1.630 in42 mm | N/A 2.130 in56 mm | N/A 2.630 in70.00 mm | N/A 3.13 in84.00 mm | |||||
Hub Material | N/A Steel | |||||||||
Style | N/A Sleeve | |||||||||
Dimension CBD | N/A 1.940 in49.28 mm | N/A 2.250 in57.15 mm | N/A 3.000 in76.20 mm | N/A 3.750 in95.25 mm | N/A 4.750 in120.65 mm | |||||
Dimension DC | N/A 0.130 in3.30 mm | N/A 0.190 in4.83 mm | N/A 0.190 in4.83 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | |||||
Dimension G | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | |||||
Dimension G1 | N/A 0.380 in9.65 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.750 in19.05 mm | N/A 0.750 in19.05 mm | |||||
Dimension HD | N/A 2.000 in50.80 mm | N/A 2.380 in60.45 mm | N/A 3.250 in82.55 mm | N/A 3.940 in100.08 mm | N/A 4.750 in120.65 mm | |||||
Dimension HL | N/A 1.500 in38.10 mm | N/A 1.810 in45.97 mm | N/A 2.060 in52.32 mm | N/A 2.250 in57.15 mm | N/A 2.630 in66.80 mm | |||||
Dimension R | N/A 3.750 in95.25 mm | N/A 4.590 in116.59 mm | N/A 4.880 in123.95 mm | N/A 5.720 in145.29 mm | N/A 6.880 in174.75 mm | |||||
Dimension SL | N/A 1.000 in25.40 mm | N/A 1.270 in32.26 mm | N/A 1.280 in32.51 mm | N/A 1.530 in38.86 mm | N/A 1.880 in47.75 mm | |||||
Weight | N/A 2.00 lb | N/A 3.36 lb | N/A 4.28 lb | N/A 6.33 lb | N/A 9.70 lb | |||||
Complete Coupling Weight | N/A 5.00 lb | N/A 8.00 lb | N/A 13.00 lb | N/A 20.00 lb | N/A 33.00 lb | |||||
Max. Speed (Unbalanced) | N/A 6000 rpm | N/A 5000 rpm | N/A 4200 rpm | N/A 3750.00 rpm | N/A 3600.00 rpm | |||||
Nominal Torque | N/A 2500.00 in·lb | N/A 7600 in·lb | N/A 20200.00 in·lb | N/A 30200.00 in·lb | N/A 50400.00 in·lb | |||||
Max. Angular Misalignment (per Mesh) | N/A 0.50 º | |||||||||
Parallel Misalignment | N/A 0.005 in | N/A 0.007 in | N/A 0.007 in | N/A 0.007 in | N/A 0.010 in | |||||
Cubic inches | N/A 21.91220 in³ | N/A 35.57813 in³ | N/A 57.76000 in³ | N/A 92.56500 in³ | N/A 164.83838 in³ | |||||
|