The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790400065 C Type Universal Hubs w/ Keyway - Imperial |
![]() 69790400033 C Type Universal Hubs w/ Keyway - Imperial |
![]() 69790400046 C Type Universal Hubs w/ Keyway - Imperial |
![]() 69790400066 C Type Universal Hubs w/ Keyway - Imperial |
![]() 69790400101 C Type Universal Hubs w/ Keyway - Imperial |
|||||
Description | N/A C-2-HUB-.876/.877-3/16X3/32KW | N/A C-7/8-HUB-1"-1/4X1/8KW | N/A C-1.5-HUB-7/8-3/16X3/32KW | N/A C-2-HUB-1"-1/4X1/8KW | N/A C-2.5-HUB-2-7/16-5/8X5/16KW | |||||
Bore Size | N/A 7/8 in | N/A 1 in | N/A 7/8 in | N/A 1 in | N/A 2 7/16 in | |||||
Size | N/A 2 | N/A 7/8 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | |||||
Type | N/A Gear Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Keyway Size (W x D) | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | N/A 5/8 x 5/16 in | |||||
Length thru Bore | N/A 4.630 in117.60 mm | N/A 3.750 in95.25 mm | N/A 4.000 in101.60 mm | N/A 4.630 in117.60 mm | N/A 5.130 in130.30 mm | |||||
Style | N/A Bored | |||||||||
Color | N/A Metallic | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 2.130 in54.10 mm | N/A 1.25 in31.75 mm | N/A 1.630 in41.40 mm | N/A 2.140 in54.36 mm | N/A 2.630 in66.80 mm | |||||
Dimension HD | N/A 3.250 in82.55 mm | N/A 2.000 in50.80 mm | N/A 2.380 in60.45 mm | N/A 3.250 in82.55 mm | N/A 3.94 in100.08 mm | |||||
Dimension HL | N/A 2.060 in52.32 mm | N/A 1.500 in38.10 mm | N/A 1.810 in45.97 mm | N/A 2.060 in52.32 mm | N/A 2.250 in57.15 mm | |||||
Dimension L1 | N/A 4.060 in103.12 mm | N/A 3.380 in85.85 mm | N/A 3.360 in85.34 mm | N/A 4.060 in103.12 mm | N/A 4.390 in111.51 mm | |||||
Dimension L2 | N/A 1.500 in38.10 mm | N/A 1.130 in28.70 mm | N/A 1.170 in29.72 mm | N/A 1.500 in38.10 mm | N/A 1.520 in38.61 mm | |||||
Dimension L3 | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.160 in4.06 mm | |||||
Dimension TW | N/A 0.440 in11.18 mm | N/A 0.250 in6.35 mm | N/A 0.520 in13.21 mm | N/A 0.440 in11.18 mm | N/A 0.580 in14.73 mm | |||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 4.40 lb | N/A 1.20 lb | N/A 2.10 lb | N/A 4.40 lb | N/A 6.90 lb | |||||
Cubic inches | N/A 21.75875 in³ | N/A 6.00000 in³ | N/A 10.25256 in³ | N/A 21.75875 in³ | N/A 34.92810 in³ | |||||
|