Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Items
C Type Universal Coupling Sleeves - Imperial

C Type Universal Hubs w/ Keyway - Metric

C Type Universal Coupling Sleeves - Imperial

C Type Universal Hubs w/ Keyway - Metric
Description  N/A C-2-HUB-26MMP7-8X3.3MMKW N/A C-3.5-HUB-65MMP7-18X4.4MMKW
Nominal Size N/A 26.00 mm N/A 65.00 mm
Type N/A Gear Coupling Hubs
Hub Material N/A AISI 1045
Keyway Size (W x D) N/A 8 X 3.3 mm N/A 18 X 4.4 mm
Length thru Bore N/A 4.630 in117.60 mm N/A 6.500 in165.10 mm
Style N/A Bored
Color N/A Metallic
Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.10 mm N/A 3.630 in92.20 mm
Dimension HD N/A 0.128 in3.25 mm N/A 0.212 in5.38 mm
Dimension HL N/A 2.060 in52.32 mm N/A 4.250 in107.95 mm
Dimension L1 N/A 4.060 in103.12 mm N/A 5.580 in141.73 mm
Dimension L2 N/A 1.500 in38.10 mm N/A 3.330 in84.58 mm
Dimension L3 N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm
Dimension TW N/A 0.440 in11.18 mm N/A 0.670 in17.02 mm
Coupling Type N/A Gear
Cubic inches N/A 0.03373 in³ N/A 0.19067 in³
Weight N/A 3.95 lb N/A 8.75 lb