The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790400116 C Type Universal Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400121 C Type Universal Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400125 C Type Universal Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400128 C Type Universal Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400316 C Type Universal Hubs w/ Rough Stock Bore - Imperial |
|||||
Description | N/A C-3.5-HUB-RSB | N/A C-4-HUB-RSB | N/A C-4.5-HUB-RSB | N/A C-5-HUB-RSB | N/A C-6-HUB-RSB | |||||
Size | N/A 3 1/2 | N/A 4 | N/A 4 1/2 | N/A 5 | N/A 6 | |||||
Type | N/A Gear Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Length thru Bore | N/A 6.500 in165.10 mm | N/A 6.630 in168.40 mm | N/A 7.750 in196.85 mm | N/A 7.880 in200.15 mm | N/A 9.500 in241.30 mm | |||||
Style | N/A Unbored | |||||||||
Color | N/A Metallic | |||||||||
Bore Type | N/A Rough Stock Bore | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 3.630 in92.20 mm | N/A 4.130 in104.90 mm | N/A 4.750 in120.65 mm | N/A 5.750 in146.05 mm | N/A 6.75 in168.40 mm | |||||
Dimension HD | N/A 5.380 in136.65 mm | N/A 6.250 in158.75 mm | N/A 7.250 in184.15 mm | N/A 8.250 in209.55 mm | N/A 9.500 in241.30 mm | |||||
Dimension HL | N/A 4.250 in107.95 mm | N/A 4.380 in111.25 mm | N/A 5.00 in127.00 mm | N/A 6.000 in152.40 mm | N/A 6.380 in162.05 mm | |||||
Dimension L1 | N/A 5.580 in141.73 mm | N/A 5.520 in140.21 mm | N/A 6.640 in168.66 mm | N/A 6.390 in162.31 mm | N/A 7.640 in194.06 mm | |||||
Dimension L2 | N/A 3.330 in84.58 mm | N/A 3.270 in83.06 mm | N/A 3.890 in98.81 mm | N/A 4.520 in114.81 mm | N/A 4.520 in114.81 mm | |||||
Dimension L3 | N/A 0.250 in6.35 mm | |||||||||
Dimension TW | N/A 0.670 in17.02 mm | N/A 0.860 in21.84 mm | N/A 0.860 in21.84 mm | N/A 1.230 in31.24 mm | N/A 1.610 in40.89 mm | |||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 25.40 lb | N/A 39.33 lb | N/A 51.00 lb | N/A 70.50 lb | N/A 107.00 lb | |||||
Cubic inches | N/A 123.01370 in³ | N/A 171.09375 in³ | N/A 262.81250 in³ | N/A 408.37500 in³ | N/A 575.79500 in³ | |||||
|