Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Items
C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Center - Imperial

C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Center - Imperial

C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Center - Imperial

C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Center - Imperial

C Type Universal Hubs w/ Center - Imperial

C Type Universal Rigid Hubs w/ Center - Imperial
Description  N/A C-7/8-HUB RGD-W/CENTER N/A C-1.5-HUB RGD-W/CENTER N/A C-2-HUB RGD-W/CENTER N/A C-2.5-HUB RGD-W/CENTER N/A C-3-HUB RGD-W/CENTER
Size N/A 7/8 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Type N/A Gear Coupling Hubs
Hub Material N/A AISI 1045
Length thru Bore N/A 3.750 in95.25 mm N/A 4.000 in101.60 mm N/A 4.630 in117.60 mm N/A 5.130 in130.30 mm N/A 5.750 in146.05 mm
Style N/A Unbored
Color N/A Metallic
Bore Type N/A Rigid w/ Center
Max. Bore (Dimensions ID1/ID2) N/A 1.25 in31.75 mm N/A 1.630 in41.40 mm N/A 2.130 in54.10 mm N/A 2.630 in66.80 mm N/A 3.13 in79.50 mm
Max. Bore (Inch - Square Keyway) N/A N/A 2.813 in N/A 3.500 in N/A 4.250 in N/A 4.875 in
Max. Bore (Inch - Rectangular Keyway) N/A N/A 3.062 in N/A 3.750 in N/A 4.500 in N/A 5.250 in
1 Square Keyway - Width N/A N/A 0.750 in19.05 mm N/A 0.875 in22.23 mm N/A 1.000 in25.40 mm N/A 1.250 in31.75 mm
1 Square Keyway - Depth N/A N/A 0.375 in9.53 mm N/A 0.438 in11.13 mm N/A 0.500 in12.70 mm N/A 0.625 in15.88 mm
1 Rectangular Keyway - Width N/A N/A 0.750 in19.05 mm N/A 0.875 in22.23 mm N/A 1.000 in25.40 mm N/A 1.250 in31.75 mm
1 Rectangular Keyway - Depth N/A N/A 0.250 in6.35 mm N/A 0.313 in7.95 mm N/A 0.375 in9.53 mm N/A 0.438 in11.13 mm
Dimension HD N/A 2.000 in50.80 mm N/A 2.380 in60.45 mm N/A 3.250 in82.55 mm N/A 3.94 in100.08 mm N/A 4.750 in120.65 mm
Dimension HL N/A 1.500 in38.10 mm N/A 1.810 in45.97 mm N/A 2.060 in52.32 mm N/A 2.250 in57.15 mm N/A 2.630 in66.80 mm
Dimension L1 N/A 3.380 in85.85 mm N/A 3.360 in85.34 mm N/A 4.060 in103.12 mm N/A 4.390 in111.51 mm N/A 4.890 in124.21 mm
Dimension L2 N/A 1.130 in28.70 mm N/A 1.170 in29.72 mm N/A 1.500 in38.10 mm N/A 1.520 in38.61 mm N/A 1.770 in44.96 mm
Dimension L3 N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.160 in4.06 mm N/A 0.250 in6.35 mm
Dimension TW N/A 0.250 in6.35 mm N/A 0.520 in13.21 mm N/A 0.440 in11.18 mm N/A 0.580 in14.73 mm N/A 0.610 in15.49 mm
Coupling Type N/A Gear
Cubic inches N/A 6.00000 in³ N/A 10.25256 in³ N/A 21.75875 in³ N/A 34.92810 in³ N/A 59.33938 in³
Weight N/A 1.20 lb N/A 2.10 lb N/A 4.40 lb N/A 28.00 lb N/A 25.00 lb