Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
C Type Continuous Sleeve Cut Away

Lower Hub

C Type Continuous Sleeve Cut Away

Upper Hub
Description  N/A CV-4-HUB-LOWER-4"-1"X1/2KW N/A CV-4-HUB-UPPER-4"-1"X1/2KW
Size N/A 4
Type N/A Gear Coupling Hubs
Hub Material N/A AISI 1045
Keyway Size (W x D) N/A 1 x 1/2 in
Dimension HL N/A 4.380 in111.25 mm
Style N/A Bored
Dimension HD N/A 6.250 in158.75 mm
Color N/A Metallic
Max. Bore (Dimensions ID1/ID2) N/A 4.130 in104.90 mm
Coupling Type N/A Gear
Weight N/A 23.85 lb
Cubic inches N/A 171.09375 in³